High voltage dividers, covering input voltages from 50kV to 450kV.
The HVT series of high voltage dividers provide a reliable and efficient solution for measuring DC voltages up to 450kV with high accuracy and minimal drift. These dividers precisely scale high voltages to measurable levels for instrumentation, testing, monitoring, and calibration.
The scaled output is available via a BNC connector for convenient measurement. Using precision-matched resistive elements and an optimized low-field-strength design, the HVT series delivers excellent linearity, long-term drift stability, and a low temperature coefficient for reliable, repeatable measurements.
In addition to the standard HVTS models, the HVT platform also supports OEM‑specific versions tailored to customer requirements. Available custom options include unique voltage ratings, resistance ratios, multiple measurement outputs, connectors and encapsulated solutions.
For OEM inquiries, please contact XP Power to discuss your application in detail.