FS Series

High Voltage DC-DC

FS Series

  • High Voltage DC-DC Converters
  • Isolated Output Voltage is Proportional to Input Voltage
  • 10W in Compact Package With Smart Features
  • Low Turn On Voltage: <0.7VDC
  • 100V to 6kV Output Voltage
  • Positive or Negative
  • Very Low I/O Leakage Current
  • Reversible Polarity
  • Low Noise, Quasi-Sinewave Resonant Oscillator
  • MTBF>840 Thousand Hours
Contact us
Model Name Power Output Voltage Input Voltage Output Regulation Datasheet Stock Check RFQ
FS FS02CT-12 10 W 6 to 100 V 0.7 to 12 VDC Proportional
FS FS02CT-15 10 W 5 to 100 V 0.7 to 15 VDC Proportional
FS FS02CT-24 10 W 3 to 100 V 0.7 to 24 VDC Proportional
FS FS02-12 10 W 12 to 200 V 0.7 to 12 VDC Proportional
FS FS02-24 10 W 6 to 200 V 0.7 to 24 VDC Proportional
FS FS05CT-12 10 W 15 to 250 V 0.7 to 12 VDC Proportional
FS FS05CT-24 10 W 7 to 250 V 0.7 to 24 VDC Proportional
FS FS03-12 10 W 18 to 300 V 0.7 to 12 VDC Proportional
FS FS05-12 10 W 29 to 500 V 0.7 to 12 VDC Proportional
FS FS05-15 10 W 23 to 500 V 0.7 to 15 VDC Proportional
FS FS05-24 10 W 15 to 500 V 0.7 to 24 VDC Proportional
FS FS05-28 10 W 13 to 500 V 0.7 to 28 VDC Proportional
FS FS10CT-12 10 W 29 to 500 V 0.7 to 12 VDC Proportional
FS FS10CT-24 10 W 15 to 500 V 0.7 to 24 VDC Proportional
FS FS10-12 10 W 0.058 to 1 kV 0.7 to 12 VDC Proportional
FS FS10-24 10 W 0.029 to 1 kV 0.7 to 24 VDC Proportional
FS FS20CT-15 10 W 0.047 to 1 kV 0.7 to 15 VDC Proportional
FS FS20CT-24 10 W 0.029 to 1 kV 0.7 to 24 VDC Proportional
FS FS20CT-28 10 W 0.025 to 1 kV 0.7 to 28 VDC Proportional
FS FS20-12 10 W 0.117 to 2 kV 0.7 to 12 VDC Proportional
FS FS20-15 10 W 0.093 to 2 kV 0.7 to 15 VDC Proportional
FS FS40CT-12 10 W 0.117 to 2 kV 0.7 to 12 VDC Proportional
FS FS30-12 10 W 0.175 to 3 kV 0.7 to 12 VDC Proportional
FS FS40-12 10 W 0.233 to 4 kV 0.7 to 12 VDC Proportional
FS FS50N-12 10 W 0.292 to 5 kV 0.7 to 12 VDC Proportional
FS FS50N-24 10 W 0.146 to 5 kV 0.7 to 24 VDC Proportional
FS FS50P-12 10 W 0.292 to 5 kV 0.7 to 12 VDC Proportional
FS FS50P-24 10 W 0.146 to 5 kV 0.7 to 24 VDC Proportional
FS FS60N-12 10 W 0.35 to 6 kV 0.7 to 12 VDC Proportional
FS FS60P-12 10 W 0.35 to 6 kV 0.7 to 12 VDC Proportional
FS FS60P-24 10 W 0.175 to 6 kV 0.7 to 24 VDC Proportional
FS FS02-24BT 10 W 6 to 200 V 0.7 to 24 VDC Proportional
FS FS05-12B 10 W 29 to 500 V 0.7 to 12 VDC Proportional
FS FS05-24B 10 W 15 to 500 V 0.7 to 24 VDC Proportional
FS FS05-28B 10 W 13 to 500 V 0.7 to 28 VDC Proportional
FS FS10-12B 10 W 0.058 to 1 kV 0.7 to 12 VDC Proportional
FS FS10-12BT 10 W 0.058 to 1 kV 0.7 to 12 VDC Proportional
FS FS20-12B 10 W 0.117 to 2 kV 0.7 to 12 VDC Proportional
FS FS20CT-12T 10 W 0.058 to 1 kV 0.7 to 12 VDC Proportional
FS FS30-24B 10 W 0.088 to 3 kV 0.7 to 24 VDC Proportional
FS FS40-12B 10 W 0.233 to 4 kV 0.7 to 12 VDC Proportional
FS FS40CT-12T 10 W 0.117 to 2 kV 0.7 to 12 VDC Proportional
FS FS50P-24B 10 W 0.146 to 5 kV 0.7 to 24 VDC Proportional
FS FS60N-12B 10 W 0.35 to 6 kV 0.7 to 12 VDC Proportional
FS FS60P-12B 10 W 0.35 to 6 kV 0.7 to 12 VDC Proportional
FS FS60P-24B 10 W 0.175 to 6 kV 0.7 to 24 VDC Proportional
FS FS60P-24T 10 W 0.175 to 6 kV 0.7 to 24 VDC Proportional

Specifications


Dimensions

FS: 2.25 x 1.12 x 0.50 in (57.15 x 28.50 x 12.70 mm)

Input Voltage

12 VDC, 15 VDC, 24 VDC and 28 VDC

Operating Temperature

-25 °C to +75 °C Standard (-55 °C to 85 °C Extended)

Isolation

Input to Output Galvanic Isolation < ± 2.5kV BIAS on pin 4

Approval documents


No documents yet.