XP Power
FS Series

FS Series

10W ultra-miniature DC-HVDC converters with outputs 0 - 200V to 0 - 6kV DC

The FS Series is an isolated, proportional DC to high voltage DC converter offering stout design and enhanced features for excellent long-term reliability. A proprietary, quasi-sinewave, resonant oscillator produces clean high voltage with inherently low ripple, low EMI, low input ripple current, and low conducted emissions. The internal transformer temperature and input voltage are actively monitored with supervisory circuits and fed into a shutdown circuit, preventing excessive input voltage or over-temperature failures.

This series features sturdy, galvanic input-to-output high voltage isolation, conservatively rated at 2.5kV above the maximum output potential (±2.5kV + Vout), with less than 100pF of coupling capacitance and less than 100nA of leakage current. Robustness and high reliability have been designed into each model by incorporating output arc surge current limiting and short circuit protection.

Features

  • Output voltages up to 6kVDC

  • Output voltage proportional to input

  • Low turn on voltage: <0.7VDC

  • Input to output isolation 2.5kVDC + Vout

  • Dual output option

  • 12, 15, 24 & 28VDC input models

  • Arc & short circuit protected

  • Overtemperature & overvoltage protection, auto shutdown

  • Low profile 0.5"

  • MTBF> 840khrs

  • -25°C to +75°C operating case temperature

  • -55°C to +85°C extended operating range option

  • 3 year warranty

Model numberPowerOutput voltageInput voltageOutput regulationActions
10W0 to 200V0.7 to 15VDCProportional
10W0 to 200V0.7 to 12VDCProportional
10W0 to 500V0.7 to 12VDCProportional
10W0 to 500V0.7 to 24VDCProportional
10W0 to 300V0.7 to 12VDCProportional
10W0 to 500V0.7 to 12VDCProportional
10W0 to 500V0.7 to 15VDCProportional
10W0 to 500V0.7 to 24VDCProportional
10W0 to 1kV0.7 to 12VDCProportional
10W0 to 1kV0.7 to 12VDCProportional
10W0 to 1kV0.7 to 24VDCProportional
10W0 to 2kV0.7 to 24VDCProportional
10W0 to 2kV0.7 to 12VDCProportional
10W0 to 2kV0.7 to 15VDCProportional
10W0 to 3kV0.7 to 12VDCProportional
10W0 to 4kV0.7 to 12VDCProportional
10W0 to 5kV0.7 to 12VDCProportional
10W0 to 5kV0.7 to 24VDCProportional
10W0 to 6kV0.7 to 12VDCProportional
10W0 to 200V0.7 to 24VDCProportional
10W0 to 500V0.7 to 24VDCProportional
10W0 to 500V0.7 to 28VDCProportional
10W0 to 1kV0.7 to 12VDCProportional
10W0 to 1kV0.7 to 12VDCProportional
10W0 to 2kV0.7 to 12VDCProportional
10W0 to 3kV0.7 to 24VDCProportional
10W0 to 5kV0.7 to 24VDCProportional
10W0 to -6kV0.7 to 12VDCProportional
10W0 to 6kV0.7 to 12VDCProportional
10W0 to 6kV0.7 to 24VDCProportional