High Voltage AC-DC
EY Series
- 1.2kW Regulated
- 1 kV to 60 kV Rack Mount
- 2U Rack Mount
- Low Ripple and Tight Regulation
- Constant Voltage/Constant Current Operation
- 3 Year Warranty
Specifications
Dimensions
3.375 x 17.0 x 20.5 in (85.7 x 431.8 x 520.7 mm)
Input Voltage
180 to 264 VRMS single-phase, 48-63 Hz, 1500 VA maximum at full load. C14 connector per IEC 60320 with mating line cord.
Operating Temperature
-20 to +40 ° C
Worldwide Safety Approvals
IEC61010
European Safety Approvals
EN61010
Other Safety Approvals
2011/65/EU, Restriction of the use of hazardous substances (RoHS)
EMC
EN61000-6-4 EN61000-6-2:2005
Resources
No resources yet.