DTJ20 Series
Lower cost chassis & DIN rail mount 20W 4:1 input DC-DC converters
Housed in a chassis mount or optional DIN rail mount package (suffix -D), with screw terminals for ease of connection, the DTJ20 take a nominal 12/24 or 24/48VDC input and convert to a fixed single voltage between 3.3 & 15VDC or dual voltage between ±5.0 and ±15VDC, an LED indicator provides clear ‘power good’ indication.
The 20W chassis mount and DIN rail mount DC-DC converters allows for easy and convenient integration into a variety of industrial and commercial applications. Typical uses are: Communication systems; Door control; Elevator/travellator/escalator control; Fun fair/amusement/gaming systems; Process monitoring & control; Robotics; Surveillance & detection; System & safety monitoring; Telemetry & many other applications.
Features
Regulated single & dual outputs from 3.3V to 30VDC
Wide 4:1 input range
Chassis mount with optional DIN rail clip
UL62368-1 safety approvals
EN55032 class A
Remote On/Off & voltage trim function
3kVDC isolation
-40°C to +100°C operating temperature
Full power to +70°C
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
DTJ2024S3V3 | 20W | 9 to 36VDC | 3.3V | 5A | Datasheet | Stock | RFQ |
|
|
DTJ2024S05 | 20W | 9 to 36VDC | 5V | 4A | Datasheet | Stock | RFQ |
|
|
DTJ2024S12 | 20W | 9 to 36VDC | 12V | 1.67A | Datasheet | Stock | RFQ |
|
|
DTJ2024S15 | 20W | 9 to 36VDC | 15V | 1.33A | Datasheet | Stock | RFQ |
|
|
DTJ2024D05 | 20W | 9 to 36VDC | 5V, -5V | 2A, 2A | Datasheet | Stock | RFQ |
|
|
DTJ2024D12 | 20W | 9 to 36VDC | 12V, -12V | 0.835A, 0.835A | Datasheet | Stock | RFQ |
|
|
DTJ2024D15 | 20W | 9 to 36VDC | 15V, -15V | 0.665A, 0.665A | Datasheet | Stock | RFQ |
|
|
DTJ2048S3V3 | 20W | 18 to 75VDC | 3.3V | 5A | Datasheet | Stock | RFQ |
|
|
DTJ2048S05 | 20W | 18 to 75VDC | 5V | 4A | Datasheet | Stock | RFQ |
|
|
DTJ2048S12 | 20W | 18 to 75VDC | 12V | 1.67A | Datasheet | Stock | RFQ |
|
|
DTJ2048S15 | 20W | 18 to 75VDC | 15V | 1.33A | Datasheet | Stock | RFQ |
|
|
DTJ2048D05 | 20W | 18 to 75VDC | 5V, -5V | 2A, 2A | Datasheet | Stock | RFQ |
|
|
DTJ2048D12 | 20W | 18 to 75VDC | 12V, -12V | 0.835A, 0.835A | Datasheet | Stock | RFQ |
|
|
DTJ2048D15 | 20W | 18 to 75VDC | 15V, -15V | 0.665A, 0.665A | Datasheet | Stock | RFQ |