ASB320 Series
Baseplate-cooled 320W full-brick AC-DC power supplies with built-in EMC filter & AC fuse
The ASB320 Series is a range of 320W complete, baseplate‑cooled AC‑DC power supplies offering single outputs from 12V to 54VDC in a compact, encapsulated brick format. Featuring built-in EMC filter, AC fuse and bulk storage capacitor, the ASB320 simplifies system design by providing a complete AC-DC power solution ready for installation into end applications.
High efficiency and baseplate cooling enable efficient thermal management, supporting reliable operation in compact and sealed enclosures.
Global ITE safety approvals, Class B emissions and a low profile rugged mechanical design make the ASB320 series an ideal solution to a wide range of applications including industrial automation, analytical instrumentation, test and measurement and communications equipment.
Features
320W baseplate / conduction cooled
360W peak power operation for 5s
Full brick, low profile package
Single outputs from 12 to 54VDC
Output voltage trim ±5%
Input range 90 to 264VAC
High efficiency - up to 94%
Class I installations
Class B conducted & radiated emissions
Over current, over voltage & over temperature protection
-40°C to +90°C baseplate operating temperature
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
ASB320PS12 | 320W | Single Phase | 12V | 26.6A | Datasheet | Stock | RFQ |
|
|
ASB320PS15 | 320W | Single Phase | 15V | 21.3A | Datasheet | Stock | RFQ |
|
|
ASB320PS24 | 320W | Single Phase | 24V | 13.33A | Datasheet | Stock | RFQ |
|
|
ASB320PS28 | 320W | Single Phase | 28V | 11.42A | Datasheet | Stock | RFQ |
|
|
ASB320PS36 | 320W | Single Phase | 36V | 8.88A | Datasheet | Stock | RFQ |
|
|
ASB320PS48 | 320W | Single Phase | 48V | 6.66A | Datasheet | Stock | RFQ |
|
|
ASB320PS54 | 320W | Single Phase | 54V | 5.92A | Datasheet | Stock | RFQ |