AH Series

High Voltage DC-DC

AH Series

  • High Voltage DC-DC Converters
  • Isolated Output Voltage is Proportional to Input Voltage
  • Ultra-Miniature, Low Profile
  • Low Turn On Voltage: <0.7VDC
  • 100V to 6 kV Output Voltage
  • Positive or Negative
  • Very Low I/O Leakage Current
  • Low Noise, Quasi-Sinewave Resonant Oscillator
  • MTBF>1.8 Million Hours
Contact us
Model Name Power Output Voltage Input Voltage Output Regulation Datasheet Stock Check RFQ
AH AH01N-12 1.5 W 6 to 100 V 0.7 to 12 VDC Proportional
AH AH01N-24 1.5 W 3 to 100 V 0.7 to 24 VDC Proportional
AH AH01P-12 1.5 W 6 to 100 V 0.7 to 12 VDC Proportional
AH AH02N-12 1.5 W 12 to 200 V 0.7 to 12 VDC Proportional
AH AH02N-5 1.5 W 28 to 200 V 0.7 to 5 VDC Proportional
AH AH02P-24 1.5 W 6 to 200 V 0.7 to 24 VDC Proportional
AH AH02P-5 1.5 W 28 to 200 V 0.7 to 5 VDC Proportional
AH AH025P-12 1.5 W 15 to 250 V 0.7 to 12 VDC Proportional
AH AH025P-5 1.5 W 35 to 250 V 0.7 to 5 VDC Proportional
AH AH03N-12 1.5 W 18 to 300 V 0.7 to 12 VDC Proportional
AH AH03P-24 1.5 W 9 to 300 V 0.7 to 24 VDC Proportional
AH AH03P-5 1.5 W 42 to 300 V 0.7 to 5 VDC Proportional
AH AH04N-12 1.5 W 23 to 400 V 0.7 to 12 VDC Proportional
AH AH04P-12 1.5 W 23 to 400 V 0.7 to 12 VDC Proportional
AH AH05N-12 1.5 W 29 to 500 V 0.7 to 12 VDC Proportional
AH AH05N-5 1.5 W 70 to 500 V 0.7 to 5 VDC Proportional
AH AH05P-12 1.5 W 29 to 500 V 0.7 to 12 VDC Proportional
AH AH05P-5 1.5 W 70 to 500 V 0.7 to 5 VDC Proportional
AH AH06N-5 1.5 W 84 to 600 V 0.7 to 5 VDC Proportional
AH AH06P-5 1.5 W 84 to 600 V 0.7 to 5 VDC Proportional
AH AH08P-5 1.5 W 112 to 800 V 0.7 to 5 VDC Proportional
AH AH09N-5 1.5 W 126 to 900 V 0.7 to 5 VDC Proportional
AH AH09P-24 1.5 W 26 to 900 V 0.7 to 24 VDC Proportional
AH AH10N-12 1.5 W 0.058 to 1 kV 0.7 to 12 VDC Proportional
AH AH10P-12 1.5 W 0.058 to 1 kV 0.7 to 12 VDC Proportional
AH AH12N-5 1.5 W 0.168 to 1.2 kV 0.7 to 5 VDC Proportional
AH AH12P-24 1.5 W 0.035 to 1.2 kV 0.7 to 24 VDC Proportional
AH AH15P-24 1.5 W 0.044 to 1.5 kV 0.7 to 24 VDC Proportional
AH AH15P-5 1.5 W 0.21 to 1.5 kV 0.7 to 5 VDC Proportional
AH AH20N-12 1.5 W 0.117 to 2 kV 0.7 to 12 VDC Proportional
AH AH20P-12 1.5 W 0.117 to 2 kV 0.7 to 12 VDC Proportional
AH AH20P-5 1.5 W 0.28 to 2 kV 0.7 to 5 VDC Proportional
AH AH30N-24 1.5 W 0.088 to 3 kV 0.7 to 24 VDC Proportional
AH AH30N-5 1.5 W 0.42 to 3 kV 0.7 to 5 VDC Proportional
AH AH30P-12 1.5 W 0.175 to 3 kV 0.7 to 12 VDC Proportional
AH AH30P-5 1.5 W 0.42 to 3 kV 0.7 to 5 VDC Proportional
AH AH60N-5 1.5 W 0.84 to 6 kV 0.7 to 5 VDC Proportional
AH AH60P-5 1.5 W 0.84 to 6 kV 0.7 to 5 VDC Proportional

Specifications


Dimensions

A01-A20 (100V-2kV): 0.92 x 0.45 x x 0.25 in (23.37 x 11.43 x 6.35 mm) A30-A50 (3kV-5kV): 1.129 x 0.45 x 0.25 in (28.69 x 11.43 x 6.35 mm) A60 (6kV): 1.33 x 0.45 x 0.25 in (33.78 x 11.43 x 0.25 mm)

Input Voltage

5 VDC, 12 VDC or 24 VDC (5V for models over 3kV)

Operating Temperature

-25 °C to +75 °C Standard (-55 °C to 85 °C Extended) - CASE

Isolation

Input to Output Galvanic Isolation < ± 500V BIAS on pin 4

Worldwide Safety Approvals

IEC62368

European Safety Approvals

EN62368

US Safety Approvals

UL62368

3D models


No documents yet.