High Voltage DC-DC
AH Series
- High Voltage DC-DC Converters
- Isolated Output Voltage is Proportional to Input Voltage
- Ultra-Miniature, Low Profile
- Low Turn On Voltage: <0.7VDC
- 100V to 6 kV Output Voltage
- Positive or Negative
- Very Low I/O Leakage Current
- Low Noise, Quasi-Sinewave Resonant Oscillator
- MTBF>1.8 Million Hours
Specifications
Dimensions
A01-A20 (100V-2kV): 0.92 x 0.45 x x 0.25 in (23.37 x 11.43 x 6.35 mm) A30-A50 (3kV-5kV): 1.129 x 0.45 x 0.25 in (28.69 x 11.43 x 6.35 mm) A60 (6kV): 1.33 x 0.45 x 0.25 in (33.78 x 11.43 x 0.25 mm)
Input Voltage
5 VDC, 12 VDC or 24 VDC (5V for models over 3kV)
Operating Temperature
-25 °C to +75 °C Standard (-55 °C to 85 °C Extended) - CASE
Isolation
Input to Output Galvanic Isolation < ± 500V BIAS on pin 4
Worldwide Safety Approvals
IEC62368
European Safety Approvals
EN62368
US Safety Approvals
UL62368
Approval documents
3D models
No documents yet.