High Voltage DC-DC
AGH Series
- High Voltage DC-DC Converters
- Isolated Output Voltage is Proportional to Input Voltage
- Ultra-Miniature, Low Profile, SMT
- Low Turn On Voltage: <0.7VDC
- 100V to 6 kV Output Voltage
- Positive or Negative
- Very Low I/O Leakage Current
- Low Noise, Quasi-Sinewave Resonant Oscillator
- MTBF>1.8 Million Hours
Specifications
Dimensions
AG01-AG20 (100V-2kV) : 0.92 x 0.45 x x 0.25 in (23.37 x 11.43 x 6.35 mm) AG30-AG50 (3kV-5kV): 1.13 x 0.45 x 0.25 in (28.70 x 11.43 x 6.35 mm) AG60 (6kV): 1.32 x 0.45 x 0.25 in (33.53 x 11.43 x 6.35 mm)
Input Voltage
5 VDC, 12 VDC or 24 VDC (up to 3kV)
Operating Temperature
-25 °C to +75 °C Standard (-55 °C to 105 °C Extended) - CASE
Isolation
Input to Output Galvanic Isolation < ± 500V BIAS on pin 4
Worldwide Safety Approvals
IEC62368
European Safety Approvals
EN62368
US Safety Approvals
UL62368
Approval documents
3D models
No documents yet.