AGH Series

High Voltage DC-DC

AGH Series

  • High Voltage DC-DC Converters
  • Isolated Output Voltage is Proportional to Input Voltage
  • Ultra-Miniature, Low Profile, SMT
  • Low Turn On Voltage: <0.7VDC
  • 100V to 6 kV Output Voltage
  • Positive or Negative
  • Very Low I/O Leakage Current
  • Low Noise, Quasi-Sinewave Resonant Oscillator
  • MTBF>1.8 Million Hours
Contact us
Model Name Power Output Voltage Input Voltage Output Regulation Datasheet Stock Check RFQ
AGH AGH01P-12 1.5 W 6 to 100 V 0.7 to 12 VDC Proportional
AGH AGH01P-24 1.5 W 3 to 100 V 0.7 to 24 VDC Proportional
AGH AGH02P-5 1.5 W 28 to 200 V 0.7 to 5 VDC Proportional
AGH AGH03N-24 1.5 W 9 to 300 V 0.7 to 24 VDC Proportional
AGH AGH03P-5 1.5 W 42 to 300 V 0.7 to 5 VDC Proportional
AGH AGH04P-5 1.5 W 56 to 400 V 0.7 to 5 VDC Proportional
AGH AGH12N-5 1.5 W 0.168 to 1.2 kV 0.7 to 5 VDC Proportional
AGH AGH12P-5 1.5 W 0.168 to 1.2 kV 0.7 to 5 VDC Proportional
AGH AGH15N-5 1.5 W 0.21 to 1.5 kV 0.7 to 5 VDC Proportional
AGH AGH15P-24 1.5 W 0.044 to 1.5 kV 0.7 to 24 VDC Proportional
AGH AGH15P-5 1.5 W 0.21 to 1.5 kV 0.7 to 5 VDC Proportional
AGH AGH20P-5 1.5 W 0.28 to 2 kV 0.7 to 5 VDC Proportional
AGH AGH30N-12 1.5 W 0.175 to 3 kV 0.7 to 12 VDC Proportional
AGH AGH30N-5 1.5 W 0.42 to 3 kV 0.7 to 5 VDC Proportional
AGH AGH30P-12 1.5 W 0.175 to 3 kV 0.7 to 12 VDC Proportional
AGH AGH30P-5 1.5 W 0.42 to 3 kV 0.7 to 5 VDC Proportional
AGH AGH60N-5 1.5 W 0.84 to 6 kV 0.7 to 5 VDC Proportional
AGH AGH60P-5 1.5 W 0.84 to 6 kV 0.7 to 5 VDC Proportional

Specifications


Dimensions

AG01-AG20 (100V-2kV) : 0.92 x 0.45 x x 0.25 in (23.37 x 11.43 x 6.35 mm) AG30-AG50 (3kV-5kV): 1.13 x 0.45 x 0.25 in (28.70 x 11.43 x 6.35 mm) AG60 (6kV): 1.32 x 0.45 x 0.25 in (33.53 x 11.43 x 6.35 mm)

Input Voltage

5 VDC, 12 VDC or 24 VDC (up to 3kV)

Operating Temperature

-25 °C to +75 °C Standard (-55 °C to 105 °C Extended) - CASE

Isolation

Input to Output Galvanic Isolation < ± 500V BIAS on pin 4

Worldwide Safety Approvals

IEC60950, IEC62368

European Safety Approvals

EN60950, EN62368

US Safety Approvals

UL60950, UL62368

3D models


No documents yet.

Resources


No resourcess yet.