Search results

Search results for 'e' (566)

AEJ70

  • Regulated single outputs 12V to 48VDC

  • Energy Efficiency Level VI

  • European CoC Tier 2

  • Universal input

  • <0.15W standby power

  • -20°C to +65°C operation

  • 3 year warranty

More info

AEJ50

  • Regulated single outputs 12V to 48VDC

  • Energy Efficiency Level VI

  • European CoC Tier 2

  • Universal input

  • <0.15W standby power

  • 0°C to 65°C operation

  • 3 year warranty

More info

CH

  • Modular design – 3U half 19" rack

  • Regulated switch-mode DC section

  • Class C amplifier or Class D amplifier

  • Available 400kHz, 2MHz, 13.56MHz, 27.12MHz, 40.68MHz,or 60MHz

  • Up to 1.5kW output - water-cooled

  • Available 208/400/480VAC

  • DeviceNet, EtherCAT, RS232

  • Frequency agile

  • Pulse capability

More info

VES90

  • Regulated single outputs 12V to 48VDC

  • Energy efficiency level VI

  • European CoC tier 2

  • High power density

  • <0.15W standby power

  • China compulsory certification (CCC) qualified

  • 0°C to +60°C operation

  • Optional output connector

  • 1 year warranty

More info

VES220

  • Energy efficiency level VI
  • European CoC tier 2
  • High power density
  • Single outputs from 12V to 48VDC
  • <0.15W standby power
  • China compulsory certification (CCC) qualified
  • -10°C to +60°C operation
  • Low cost
More info

VES180

  • Energy efficiency level VI
  • European CoC tier 2
  • High Power Density
  • Single outputs from 12V to 48VDC
  • <0.15W standby power
  • China compulsory certification (CCC) qualified
  • -10°C to +60°C operation
  • Low cost
More info

VES120

  • Regulated single outputs from 12V to 24VDC

  • Energy efficiency Level VI

  • European CoC tier 2

  • High power density

  • <0.15W standby power

  • China compulsory certification (CCC) qualified

  • 0°C to +60°C operation

  • 1 year warranty

More info

VEC50

  • Regulated single outputs 12V to 24VDC

  • Energy efficiency level VI

  • CoC Tier 2

  • Limited power source approved

  • <0.15W standby power

  • Optional inlet connector

  • China compulsory certficiation (CCC) qualified

  • 0°C to +65°C operation

  • High power density

  • Low cost

  • 1 year warranty

More info

VEC40

  • Energy efficiency level VI
  • CoC tier 2
  • Limited power source approved
  • <75mW standby power
  • Optional inlet connector
  • China compulsory certficiation (CCC) qualified
  • 0°C to 65°C operation
  • High power density
  • 1 year warranty
More info

LP

  • 250W to 450W fan cooled
  • 150W to 225W convection cooled
  • Configurable for fast time to market
  • Low profile 1U applications
  • Output modules 1.8V to 48VDC
  • Input range 90 to 264VAC
  • Wide output voltage adjustment range
  • All outputs isolated
  • ITE & industrial approvals
  • SEMI F47 certified
  • 3 year warranty
More info