Search results

Search results for 'e' (566)

CB600A

  • 600 Watts

  • Available in six standard frequencies

  • Small, lightweight packaging

  • Standard power: up to 600W

  • Frequencies from 400kHz to 60MHz

  • Meets EN610110 and SEMI F47 directives

  • LF class D\HF class C or D amplifiers

  • Regulated switch-mode DC section

More info

JTL40

  • Regulated single outputs 5 to 15VDC

  • Regulated dual outputs ±12 & ±15VDC

  • 4:1 input range

  • 50.8 x 50.8mm (2” x 2”) Footprint, 10.2mm profile

  • Output trim ±10% (single O/P)

  • 1.6kVDC isolation

  • Remote On/Off

  • -40°C to +85°C operating temperature

  • Full power to +45°C

  • 3 year warranty

More info

KR

  • Output voltages 0-2kVDC to 0-100kVDC

  • 4U 19" rack mount

  • 0 to 100% programmable voltage & current

  • Local, analog, RS232/USB digital control. Ethernet is optional

  • Output voltage & current regulated

  • Low ripple <0.05% RMS of rated voltage at full load

  • Voltage & current monitor outputs

  • Short circuit, arc & overload protection

  • Single phase AC input

  • Efficiency >85%

  • -20°C to +40°C operating temperature

  • 3 year warranty

More info

BCT40

  • Single regulated outputs from 3.3V to 24VDC

  • Dual regulated outputs ±12V & ±15VDC

  • 4:1 wide input voltage range

  • 25.4 x 25.4mm (1" x 1") package

  • 2kVDC isolation

  • UL62368-1 & EN62368-1 safety approvals

  • Continuous short circuit protection

  • Remote on/off

  • -40°C to +105°C operation temperature

  • 3 year warranty

More info

JMR20

  • Regulated single & dual outputs from 5 to 30VDC

  • 4:1 input range

  • Single outputs 5V, 12V & 15VDC

  • Dual outputs ±5V, ±12V & ±15VDC

  • 40.6 x 25.4mm (1.6” x 1”) PCB mount package

  • Low no-load power 10% trim on single output versions

  • IEC60601-1 medical safety agency approvals

  • 5.0kVAC reinforced isolation

  • 2 x MOPP at 250VAC

  • 2μA patient leakage current

  • Remote On/Off with 2.5mA idle current

  • Short circuit, overload & overvoltage protection

  • -40°C to +100°C operating temperature

  • 3 year warranty

More info

DNR18

  • Up to 89% efficiency
  • Full power to +60°C
  • Wide adjustment range
  • DC OK 24V models
  • 3 year warranty
More info

DNR10

  • Up to 89% efficiency
  • Full power to +60°C
  • Wide adjustment range
  • DC OK 24V models
  • 3 year warranty
More info

DNR05

  • Up to 89% efficiency
  • Full power to +60°C
  • Wide adjustment range
  • DC OK 24V models
  • DC standby versions
  • 3 year warranty
More info

WJ

  • Output voltages 0-70kVDC to 0-125kVDC

  • 3U 19" rack mount

  • RS232/USB control & monitor standard, Ethernet is optional

  • Output voltage & current regulated

  • Low ripple <0.03% RMS of rated voltage at full load

  • Voltage & current monitor outputs

  • Single phase AC input

  • Efficiency >85%

  • Air Insulated

  • Short circuit, arc & overload protection

  • CE marked for EMC, low voltage (LVD) & RoHS directives

  • Operating temperature: -20°C to +40°C

  • 3 year warranty

More info

VFT80

  • 80W fan cooled 60W convection cooled
  • 4” x 2” footprint, 1.15" profile
  • Regulated single outputs from 5V to 24VDC
  • Input range 85 to 264VAC
  • Peak load capability
  • High efficiency
  • <0.5W no load input power
  • 1 year warranty
More info