Search results
GP
- Output voltages up to 6kVDC
- Isolated output voltage proportional to input voltage
- Positive or negative, reversible polarity
- Low turn on voltage: <0.7VDC
- Low power consumption
- Very low I/O leakage current
- Low noise, quasi-sinewave resonant oscillator
- MTBF>2.31Mhrs
- 3 year warranty
CB5000
5000 Watts
Small, lightweight packaging
Frequencies from 13.56 MHz to 60 MHz
Designed to meet ETL and SEMI F47 directives
LF class D\HF Class C or D amplifiers
Regulated Switch-mode DC Section
CB3000
3000 Watts
Small, lightweight packaging
Frequencies from 13.56 MHz to 60 MHz
Designed to meet ETL and SEMI F47 directives
LF class D\HF Class C or D amplifiers
Regulated Switch-mode DC Section
VEU10
- 2.1A USB A power adaptor
- Output voltage 5.0VDC
- Energy efficiency level VI
- European CoC tier 2
- Fixed US, UK & European mains connectors
- Universal input
- Class II construction
- 1 year warranty
JSK50
Regulated single outputs 3.3 to 24VDC
2:1 input range
50.8 x 25.4mm (2” x 1”) footprint, 10.4mm profile
1.5kVDC isolation
Remote On/Off
Optional heatsink
-40°C to +105°C operating temperature
Full power to +46°C
3 year warranty
FR
Output voltages 0-1kVDC to 0-60kVDC
1U 19" rack mount
RS232/USB control & monitor standard, Ethernet is optional
Output voltage & current regulated
Low ripple <0.02% RMS of rated voltage at full load
Voltage & current monitor outputs
Single phase AC input
Efficiency >85%
Air Insulated
Short circuit, arc & overload protection
CE marked for EMC, low voltage (LVD) & RoHS directives
Operating temperature: -20°C to +40°C
3 year warranty
JMR10
- Regulated single & dual outputs from 5 to 30VDC
- 4:1 input range
- Single outputs 5V, 12V & 15VDC
- Dual outputs ±5V, ±12V & ±15VDC
- 10% trim on single output versions
- Compact DIP24 PCB mount package
- Low no-load power
- IEC60601-1 medical safety agency approvals
- 5.0kVAC reinforced isolation
- 2 x MOPP at 250VAC
- 2μA patient leakage current
- Remote On/Off with 2.5mA idle current
- Short circuit, overload & overvoltage protection
- -40°C to +100°C operating temperature
- 3 year warranty
KT
Output voltages 0-70kVDC to 0-150kVDC
4U 19" rack mount
0 to 100% programmable voltage & current
Local, analog, RS232/USB digital control, Ethernet is optional
Output voltage & current regulated
Low ripple <0.05% RMS of rated voltage at full load
Voltage & current monitor outputs
Single phase AC input
Efficiency >84%
Air Insulated
Short circuit, arc & overload protection
CE marked for EMC, low voltage (LVD) & RoHS directives
Operating temperature: -20°C to +40°C
3 year warranty
JTL60
Regulated single outputs 5 to 15VDC
Regulated dual outputs ±12 & ±15VDC
4:1 input range
50.8 x 25.4mm (2” x 1”) footprint, 11.5mm profile
Output trim ±10% (single O/P)
1.6kVDC isolation
Remote On/Off
-40°C to +85°C operating temperature
Full power to +45°C
3 year warranty
FJ
Output voltages 0-1kVDC to 0-60kVDC
1U 19" rack mount
RS232/USB control & monitor standard, Ethernet is optional
Output voltage & current regulated
Low ripple <0.02% RMS of rated voltage at full load
Voltage & current monitor outputs
Single phase 100-264VAC input
Efficiency >85%
Air Insulated
Short circuit, arc & overload protection
CE marked for EMC, low voltage (LVD) & RoHS directives
Operating temperature: -20°C to +40°C
3 year warranty