Search results
HYN70K0
- Output voltages 0-3.5kVDC to 0-6.5kVDC
- Extremely robust
- High efficiency
- Short circuit proof and unlimited operation with full current in short circuit condition
- Voltage and current regulation with automatic and fast transition; control mode indicated by LEDs
- Voltage and current setting with 10-turn potentiometers with precision scale; the adjusting knob can be locked
- Limitation of inrush current on switching on
- Suitable also for inductive and capacitive loads
- Interlock loop to monitor the external load and internal loop as a standard
- Elapsed hour meter as a standard
- 2 year warranty
CCR200
200W fan cooled 170W conduction cooled
110W convection cooled
Single outputs from 12 to 54VDC
Input range 85 to 264VAC
78.6 x 57.9 mm footprint, 25.4mm profile
Medical (BF) and ITE approvals
Low patient leakage <75μA
Low earth leakage <300μA
High efficiency, up to 94%
Less than 0.32W no load input power
-40°C to +80°C operation
3 year warranty
CCB200
- 200W convection cooled
- 127.9 x 76,2mm footprint, 36.3mm profile
- 5VDC standby, Inhibit & Power Fail signals
- IT & Medical (BF) safety approvals
- Very high efficiency up to 95%
- Very low heat loss
- +70°C full power operation
- 3 year warranty
CA
- Output voltages up to 2kVDC
- Positive or negative
- 0 to 100% programmable
- Precision regulated
- Very low ripple
- Calibration trim-pot
- Low noise, quasi-sinewave resonant oscillator
- Input voltage 5 & 12VDC
- Shielded case with isolated case ground
- MTBF>2.1Mhrs
- Wide operating temperature -55°C to +70°C (case)
- 3 year warranty
PBM25
- Small Size 2.50" x 4.25" x 0.96"
- Low Leakage Current
- Medical Safety Agency Approvals
- Both Line and Neutral Fused
- Meets Class B, EN55011 Conducted
- Fixed Switching Frequency
GCU500
500W fan cooled 250W convection cooled
6.5” x 3.3” footprint, 1.55” profile
Regulated single outputs 12V to 48VDC
Input range 85 to 264VAC
Medical (2 x MOPP) & ITE safety approvals
Class B emissions
Power fail, remote On/Off & remote sense
5V 0.2A standby
12V 0.5A fan supply
-40°C to +70°C operation
3 year warranty
CCR550
550W fan cooled 450W conduction cooled
230W convection cooled
Single outputs 12V to 54VDC
Input range 80 to 264VAC
129.4 x 83.5 mm footprint, 25.4mm profile
Medical (BF) and ITE approvals
Low patient leakage <75μA
Low earth leakage <300μA
High efficiency, up to 94%
Less than 0.5W no load input power
-40°C to +80°C operation
3 year warranty
SCT01
Single unregulated outputs
±10% input range
Single outputs 3.3V to 15VDC
SIP4 package
1kVDC isolation, 2kVDC option
UL62368-1 & IEC62368-1 safety standards
Continuous short circuit protection
-40˚C to +95˚C operating temperature
3 year warranty
CCR420
420W fan cooled 350W conduction cooled
280W convection cooled
Single outputs12 to 54VDC
Input range 80 to 264VAC
129.4 x 83.5 mm footprint, 25.4mm profile
Medical (BF) and ITE approvals
Low patient leakage <75μA
Low earth leakage <300μA
High efficiency, up to 94%
Less than 0.5W no load input power
-40°C to +80°C operation
3 year warranty
QHL75
- Regulated single outputs from 5 to 48VDC
- Output voltage trim ±20% (5V: -20%/+10%)
- 180 to 450VDC input range
- 3.0kVAC isolation
- Industry standard ¼ brick package
- Baseplate cooled
- Efficiency up to 90%
- ITE safety approvals
- Short circuit, overvoltage & overtemperature protection
- Remote On/Off
- -40°C to +105°C operating temperature
- 3 year warranty