SCT01 Series
±10% input, 1W, unregulated, single output DC-DC converters in a SIP4 PCB mount package
The SCT01 series of 1W DC-DC converters are an ideal solution for isolating voltage rails in distributed power supply architecture circuits.
The SCT01 offers high efficiency, ITE safety approvals, short circuit protection and a wide operating temperature range in a compact SIP4 design, allowing easy integration into industrial, instrumentation and technology applications.
Features
Single unregulated outputs
±10% input range
Single outputs 3.3V to 15VDC
SIP4 package
1kVDC isolation, 2kVDC option
UL62368-1 & IEC62368-1 safety standards
Continuous short circuit protection
-40˚C to +95˚C operating temperature
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
SCT01F03S3V3 | 1W | 2.97 to 3.63VDC | 3.3V | 0.303A | Datasheet | Stock | RFQ |
|
|
SCT01F03S05 | 1W | 2.97 to 3.63VDC | 5V | 0.2A | Datasheet | Stock | RFQ |
|
|
SCT01F03S12 | 1W | 2.97 to 3.63VDC | 12V | 0.084A | Datasheet | Stock | RFQ |
|
|
SCT01F03S15 | 1W | 2.97 to 3.63VDC | 15V | 0.067A | Datasheet | Stock | RFQ |
|
|
SCT01F05S3V3 | 1W | 4.5 to 5.5VDC | 3.3V | 0.303A | Datasheet | Stock | RFQ |
|
|
SCT01F05S05 | 1W | 4.5 to 5.5VDC | 5V | 0.2A | Datasheet | Stock | RFQ |
|
|
SCT01F05S12 | 1W | 4.5 to 5.5VDC | 12V | 0.084A | Datasheet | Stock | RFQ |
|
|
SCT01F05S15 | 1W | 4.5 to 5.5VDC | 15V | 0.067A | Datasheet | Stock | RFQ |
|
|
SCT01F12S3V3 | 1W | 10.8 to 13.2VDC | 3.3V | 0.303A | Datasheet | Stock | RFQ |
|
|
SCT01F12S05 | 1W | 10.8 to 13.2VDC | 5V | 0.2A | Datasheet | Stock | RFQ |
|
|
SCT01F12S12 | 1W | 10.8 to 13.2VDC | 12V | 0.084A | Datasheet | Stock | RFQ |
|
|
SCT01F12S15 | 1W | 10.8 to 13.2VDC | 15V | 0.067A | Datasheet | Stock | RFQ |
|
|
SCT01F24S3V3 | 1W | 21.6 to 26.4VDC | 3.3V | 0.303A | Datasheet | Stock | RFQ |
|
|
SCT01F24S05 | 1W | 21.6 to 26.4VDC | 5V | 0.2A | Datasheet | Stock | RFQ |
|
|
SCT01F24S12 | 1W | 21.6 to 26.4VDC | 12V | 0.084A | Datasheet | Stock | RFQ |
|
|
SCT01F24S15 | 1W | 21.6 to 26.4VDC | 15V | 0.067A | Datasheet | Stock | RFQ |