Search results

Search results for 'e' (566)

SVR10

  • Non-isolated 1.0A switching regulator
  • Regulated single outputs 1.5 to 12VDC
  • ±10% output trim
  • Input range up to 36VDC
  • SMD10 package
  • Remote On/Off
  • Short circuit protection
  • Efficiency to 95%
  • Class B conducted & radiated emissions
  • -40°C to +85°C operating temperature
  • 3 year warranty
More info

SVR05

  • Non-isolated 0.5A switching regulator
  • Regulated single outputs 1.5 to 15VDC
  • Input range up to 36VDC
  • ±10% output trim
  • SMD10 package
  • Remote On/Off
  • Low 100μA standby current
  • Efficiency to 95%
  • Class B conducted & radiated emissions
  • -40°C to +85°C operating temperature
  • 3 year warranty
More info

STR05

  • Non-isolated 0.5A switching regulator
  • Regulated single outputs 1.5 to 15VDC
  • Output trim
  • Input range up to 32VDC
  • SMD10 package
  • Remote On/Off
  • Tape & reel option
  • Very high efficiency up to 97%
  • -40°C to +100°C operating temperature 
  • 3 year warranty
More info

VCE40

  • Regulated single outputs from 3.3V to 48VDC
  • Wide input range 85 to 305VAC
  • Encapsulated or open frame PCB mount
  • ITE & household appliance approvals
  • EN55035 immunity standard
  • Class II operation
  • No load input power <0.3W
  • -25°C to +70°C operating temperature
  • 3 year warranty
More info

VCE20

  • Regulated single outputs from 3.3V to 48VDC
  • Wide input range 85 to 305VAC
  • Encapsulated or open frame PCB mount
  • ITE & household appliance approvals
  • EN55035 immunity standard
  • Class II operation
  • No load input power <0.3W
  • -25°C to +70°C operating temperature
  • 3 year warranty
More info

L

  • Low ripple 
  • Proven reliability 
  • Extensive filtering and shielding 
  • High performance 
  • RoHS compliant
More info

DX

  • Output voltages up to 25kVDC
  • Resistance controllable
  • Proportional operation
  • Low EMI/RFI sinewave oscillator
  • Input voltage 12 & 24VDC
  • Short circuit protection
  • Low cost/high performance
  • UL certified encapsulant, meets 94V-0 flammability
  • RoHS compliant
  • 3 year warranty
More info

SMM400

  • Industrial, IT & Medical Approvals
  • Low Profile for 1U Applications
  • Optional Current Share & AC Fail
  • Output Voltages from 3.3 V to 54 V
  • Enclosed with Internal Fan & U-Channel Versions
  • Optional Connectors
  • 3 Year Warranty
More info

MYN70K0

  • Output voltages 0-650VDC to 0-1.25kVDC
  • Extremely robust
  • High efficiency
  • Short circuit proof and unlimited operation with full current in short circuit condition
  • Voltage and current regulation with automatic and fast transition; control mode indicated by LEDs
  • Voltage and current setting with 10-turn potentiometers with precision scale; the adjusting knob can be locked
  • Limitation of inrush current on switching on
  • Suitable also for inductive and capacitive loads
  • Interlock loop to monitor the external load and internal loop as a standard
  • Elapsed hour meter as a standard
  • 2 year warranty
More info

MYN50K0

  • Output voltages 0-2kVDC
  • Extremely robust
  • High efficiency
  • Short circuit proof and unlimited operation with full current in short circuit condition
  • Voltage and current regulation with automatic and fast transition; control mode indicated by LEDs
  • Voltage and current setting with 10-turn potentiometers with precision scale; the adjusting knob can be locked
  • Limitation of inrush current on switching on
  • Suitable also for inductive and capacitive loads
  • Interlock loop to monitor the external load and internal loop as a standard
  • Elapsed hour meter as a standard
  • 2 year warranty
More info