This product is available for purchase, but there are newer products available. See related products for more information.
L Series
The L Series are DC to high voltage DC converters that provide up to 2kVDC in a compact PC mount package.
The isolated output is directly proportional to the input. Either output may be grounded to generate positive or negative high voltage.
Excellent filtering techniques and a low noise sine-wave oscillator provide clean, reliable DC to HVDC conversion with low ripple, noise, and EMI/RFI.
Features
- Low ripple
- Proven reliability
- Extensive filtering and shielding
- High performance
- RoHS compliant
| Image | Model Name | Power | Output Voltage | Input Voltage | Output Regulation | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
L05B-R | 1.5W | 0.029 to 0.5kV | 0.7 to 12VDC | Proportional | Datasheet | RFQ | |
|
|
L12BAB | 1.5W | 0.07 to 1.2kV | 0.7 to 12VDC | Proportional | Datasheet | RFQ | |
|
|
L15B | 1.5W | 0.088 to 1.5kV | 0.7 to 12VDC | Proportional | Datasheet | RFQ | |
|
|
L15B-R | 1.5W | 0.088 to 1.5kV | 0.7 to 12VDC | Proportional | Datasheet | RFQ | |
|
|
L20B | 1.5W | 0.117 to 2kV | 0.7 to 12VDC | Proportional | Datasheet | RFQ |