Search results
WR
- 2:1 Input Range
- DIP 24 Metal Package
- -25 °C to +100 °C Operating Temperature
- 1500 VDC Isolation
- Efficiency to 83%
- Input Pi Filter
- Continuous Short Circuit Protection
PBM300
- Worldwide Medical Approvals
- Single, Dual, Triple and Quad Outputs
- Power Fail Detect
- Remote On/Off
- U-Channel and Enclosed Versions
- 150 Watt Convection-cooled Rating
- 3 Year Warranty
PBM200
- Worldwide Medical Approvals
- Single, Dual, Triple and Quad Outputs
- Power Fail Detect
- Remote On/Off
- U-Channel and Enclosed Versions
- 100 Watt Convection-cooled Rating
- 3 Year Warranty
HPU1K5
- 1.5kW high line 1.2kW low line fan cooled
- Single phase input 85 to 264VAC
- Regulated single outputs 12V, 24V & 48VDC
- Medical safety approvals (-M versions)
- Variable fan speed to reduce audible noise
- AC OK, DC OK & inhibit
- Fault & overtemperature signals
- SEMI F47 compliant
- 5VDC standby
- -20°C to +70°C operation
- 3 year warranty
VR20
- Non-isolated 2.0A switching regulator
- Regulated single outputs 2.5 to 15VDC
- Input range up to 36VDC
- SIP3 package
- Low 0.1mA standby input current
- Short circuit protection
- High efficiency to 96%
- Class B conducted & radiated emissions
- -40°C to +85°C operation
- 3 year warranty
VR10
- Non-isolated 1.0A switching regulator
- Regulated single outputs 3.3 to 15VDC
- Input range up to 36V
- SIP3 package
- Low 0.3mA standby input current
- Short circuit protection
- High efficiency to 96%
- Class B conducted & radiated emissions
- -40°C to +85°C operating temperature
- 3 year warranty
PDM60
- Medical & Industrial/IT Approvals
- 4000 VAC Isolation
- Class II Construction
- Single Outputs from 12 V to 48 V
- High Efficiency
- Non- standard Connectors Available
- Operation to +60 °C
MP
- Configurable for Fast Time to Market
- 1 to 24 Outputs
- Floating Outputs
- Fully Featured Signal Set
- SEMI F47 Compliant
- Extra Power Available at High Line
- 3 Year Warranty
VFB150
150W fan cooled 100W convection cooled
127.0 x 76.2mm (5" x 3") footprint. 39.0mm profile
Regulated single outputs 12V to 48VDC
Input range 90 to 264VAC
High efficiency – up to 91%
0.15W no load input power
3kVAC input to output isolation
12V/0.3A fan supply
Short-circuit, overvoltage & overcurrent protection
-10°C to +70°C operating temperature
3 year warranty
VR05
- Non-isolated 0.5A switching regulator
- Regulated single outputs 3.3 to 15VDC
- Input range up to 36VDC
- SIP3 package
- Low 0.1mA standby input current
- Short circuit protection
- Efficiency to 95%
- Class B conducted & radiated emissions
- -40°C to +85°C operatiing temperature
- 3 year warranty