New products available

This product is available for purchase, but there are newer products available. See related products for more information.

View Newer Models

Features

  • 2:1 Input Range
  • DIP 24 Metal Package
  • -25 °C to +100 °C Operating Temperature
  • 1500 VDC Isolation
  • Efficiency to 83%
  • Input Pi Filter
  • Continuous Short Circuit Protection
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
WR WR 7.5W - - - Datasheet Stock RFQ
No documents yet.
No resources yet.