Search results
AEP
- Universal Input 90-264 VAC
- Continous Short Circuit Protection
- EN550022 Class B
- Low Cost
- 6, 15 and 25 Watt Versions
- Nonstandard Outputs Available
- 3 Year Warranty
FS
- Output voltages up to 6kVDC
- Output voltage proportional to input
- Low turn on voltage: <0.7VDC
- Input to output isolation >2.5kVDC
- Dual output option
- 12, 15, 24 & 28VDC input models
- Arc & short circuit protected
- Overtemperature & overvoltage protection, auto shutdown
- Low profile 0.5"
- MTBF> 840khrs
- -25°C to +75°C operating case temperature
- -55°C to +85°C extended operating range option
- 3 year warranty
HDA1500
1.5kW fan cooled
Single phase input 90 to 264VAC
Nominal output voltages 12 to 400VDC
Programmable output voltage (0-105%)
Programmable output current (0-105%)
Multiple digital protocols
PMBus, MODBUS, RS485 & Ethernet
Graphical User Interface (GUI)
Fully featured signals & controls
Parallel operation
ITE safety agency approvals
High efficiency – up to 93%
5VDC 1A standby supply
Overvoltage & overload ptotection
Overtemperature protection
3 year warranty
AMF24
Regulated single outputs 9V to 48VDC
IP22 ingress protection
IEC/EN60601-1-11 for home healthcare applications
Energy efficiency level VI & EU2019/1782
Medical & home healthcare approvals
Input voltage range 80 to 264VAC
Interchangeable mains connectors
Optional white versions
Class II construction
3 year warranty
AMF18
Regulated single outputs 5V to 24VDC
IP22 ingress protection
IEC/EN60601-1-11 for home healthcare applications
Energy efficiency level VI & EU2019/1782
Medical & home healthcare approvals
Input voltage range 80 to 264VAC
Interchangeable mains connectors
Optional white versions
Class II construction
3 year warranty
AKM65
- Regulated single outputs 12V to 48VDC
- Energy efficiency level VI
- European CoC tier 2
- Medical & ITE approvals
- Class I as standard, Class II optional
- Optional white versions
- Optional AC cable restraint
- 3 year warranty
AKM45
- Regulated single outputs 9 to 48VDC
- Energy efficiency level VI
- European CoC Tier 2
- Medical (2 x MOPP) & ITE approvals
- 4th edition medical EMC
- Class I as standard, Class II optional
- Class B conducted & radiated emissions
- Input voltage range 90 to 264VAC
- 0°C to +60°C operating temperature
- 3 year warranty
POE
- Compact 2" x 4" x 1.2" Size
- Power Over Ethernet Compatible
- High Power Density - 10.4 W/cubic in
- Level B Conducted Emissions
- EN61000-3-2, -3 Compliant
- Fits 1U Applications
- Convection -cooled & Fan- cooled Ratings
DTE10
- Regulated single & dual outputs
- 4:1 input range
- Single outputs 5.1 to 48VDC
- Dual outputs ±12 to ±24VDC
- Fully encapsulated chassis mount
- DIN rail mount option
- 3.0kVDC isolation
- EN55032 Class A with no external components
- Remote On/Off
- -40°C to +105°C operating temperature
- Full power to +80°C
- 3 year warranty
DTE06
- Regulated single & dual outputs
- 4:1 input range
- Single outputs 5.1 to 48VDC
- Dual outputs ±12 to ±24VDC
- Fully encapsulated chassis mount
- DIN rail mount option
- 3.0kVDC isolation
- EN55032 Class A with no external components
- Remote On/Off
- -40°C to +105°C operating temperature
- Full power to +80°C
- 3 year warranty