Search results

Search results for 'e' (566)

SDS180

  • Convection-cooled
  • 3” x 5” Footprint
  • Up to 90% Efficiency
  • Open Frame, U-Channel & Covered Versions
  • Low Temperature Option
  • Single & Multi Outputs
  • 3 Year Warranty
More info

SDS150

  • Convection-cooled
  • 3” x 5” Footprint
  • Up to 90% Efficiency
  • Open Frame, U-Channel & Covered Versions
  • Low Temperature Option
  • Single & Multi Outputs
  • 3 Year Warranty
More info

SDS120

  • Convection-cooled
  • 3” x 5” Footprint
  • Up to 90% Efficiency
  • Open Frame, U-Channel & Covered Versions
  • Low Temperature Option
  • Single & Multi Outputs
  • 3 Year Warranty
More info

DTJ20

  • Regulated single & dual outputs from 3.3V to 30VDC
  • Wide 4:1 input range
  • Chassis mount with optional DIN rail clip
  • UL62368-1 safety approvals
  • EN55032 class A
  • Remote On/Off & voltage trim function
  • 3kVDC isolation
  • -40°C to +100°C operating temperature
  • Full power to 70°C
  • 3 year warranty
More info

DTJ15

  • Regulated single & dual outputs from 3.3V to 30VDC
  • Wide 4:1 input range
  • Chassis mount with optional DIN rail clip
  • UL62368-1 safety approvals
  • EN55032 class A
  • Remote On/Off & voltage trim function
  • 3kVDC isolation
  • -40°C to +100°C operating temperature
  • Full power to 80°C
  • 3 year warranty
More info

WA

  • 2:1 Input Range
  • Optional 4:1 Input Range
  • Efficiency to 80%
  • Input Pi Filter
  • Fully Regulated Outputs
  • Optional 3 kVDC Isolation
  • UL Approved Versions
More info

STH05

  • Non-isolated 0.5A switching regulator
  • Regulated single outputs 3.3 to 15VDC
  • ±10% output trim
  • Input range up to 72VDC
  • Low profile SMD10 package
  • No heatsink required
  • Short-circuit protection
  • Remote On/Off
  • Tape & reel option
  • High efficiency up to 92%
  • Class B conducted & radiated emissions with external components
  • -40°C to +100°C operating temperature
  • Full load to +60°C
  • 3 year warranty
More info

SDF300

  • 3.2" x 5" Footprint
  • Fits 1U Applications
  • High Efficiency
  • Up to 600 W Peak Power
  • Single & Dual Outputs
  • Output Voltages from 5 V to 54 V
  • 3 Year Warranty
More info

PBM65

  • 4000 VAC Isolation
  • Low Leakage Current
  • Meets Class B, EN55011 Conducted
  • Medical Safety Agency Approvals
  • Both Line and Neutral Fused
  • Fixed Switching Frequency
More info

JPS250-350

  • 200 W / 300 W with Convection Cooling
  • High Efficiency - up to 88%
  • Meets 1U, Low Profile Requirements
  • AC OK & DC OK Signals
  • Zero Voltage Switching Technology
  • Remote On/Off & Remote Sense
  • 3 Year Warranty
More info