No longer manufactured

Unfortunately, this series is no longer available. Please contact us using the button below and our sales team will be able to provide the most suitable alternative.

SDS180 Series

 

 

Features

  • Convection-cooled
  • 3” x 5” Footprint
  • Up to 90% Efficiency
  • Open Frame, U-Channel & Covered Versions
  • Low Temperature Option
  • Single & Multi Outputs
  • 3 Year Warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
SDS180PS12B SDS180PS12B 180W Single Phase 12V 14.58A Datasheet Stock RFQ
SDS180PS24B SDS180PS24B 180W Single Phase 24V 7.5A Datasheet Stock RFQ
SDS180PS48B SDS180PS48B 180W Single Phase 48V 3.75A Datasheet Stock RFQ
No resources yet.