Search results
WD
- 2:1 Input Range
- Isolated Outputs
- Efficiency to 82%
- 200 kHz Switching Frequency
- Input Pi Filter
- Fully Regulated Outputs
- Six-sided Shield
WC
- 2:1 Input Range
- Isolated Outputs
- Efficiency to 81%
- Fully Regulated Outputs
- Input Pi Filter
- Six-sided Shield
VEH120
Single outputs from 12V to 24V
Energy Efficiency Level V
CEC 2008 & EISA 2007 compliant
No load input power <0.3 W
Low Cost
5000m operating altitude
+60°C operating temperature
OS
Up to 2kW
0-200kV through 0-450kV
Single phase AC input
Open stack high voltage
Low ripple
Tight regulation
Constant voltage/constant current operation
Arc quench & arc count
Air insulated
3U 19" rack mount remote control panel
3 year warranty
AJM90
- Regulated single ouputs 12V to 24VDC
- Energy efficiency level VI
- Medical safety approvals
- 4th edition medical EMC
- Class II
- <0.21W standby power
- Low earth leakage current
- 0°C to +60°C operation
- 3 year warranty
OQ
Up to 8kW
0-200kV through 0-500kV
Parallelable up to 40kW
3 phase 480VAC input standard 380/415VAC options
Open stack high voltage
Low ripple
Tight regulation
Constant voltage/constant current operation
Arc quench & arc count
RS232, USB, & optional Ethernet control
3 year warranty
AEJ36
Regulated single outputs 5V to 48VDC
Energy Efficiency Level VI
European CoC Tier 2
<0.075W standby power
Class II
-20°C to +60°C operation
Universal input
3 year warranty
DCM
- Open Frame Telecom DCDC Converter
- 48VDC Input
- ETSI Compliant
- NEBS Compliant
- Convection-cooled
- High Power Density in 2 Small Package Sizes
- Covered Versions Available
ITU03
- Regulated single & dual outputs from 3.3 to 30VDC
- Wide 4:1 input range
- Input ranges 4.5 to 18, 9 to 36, 18 to 75VDC
- DIP8 package
- 1.6kVDC isolation
- Efficiency to 84%
- Complies with EN55032 class A
- Short-circuit protection
- Remote On/Off
- -40°C to +80°C operating temperature
- Full power to +70°C
- 3 year warranty
GCS350
- 350W fan cooled 200W convection cooled
- 127.0 x 76.2 footprint, 36.3mm profile (5" x 3" x 1.42")
- Regulated outputs 12V to 56VDC
- Input range 85 to 264VAC
- Medical & ITE safety approvals
- Class I & class II applications
- Remote On/Off
- Class B emissions
- -40°C to +70°C operating temperature
- 3 year warranty