Search results

Search results for 'e' (566)

JCL25

  • 2:1 Input Range
  • High Efficiency up to 90%
  • -40 °C to +100 °C Operating Temperature
  • Fixed 300 kHz Switching Frequency
  • Regulated Single Outputs
  • Continuous Short Circuit Protection
  • Six -sided Metal Case or Open Frame
More info

ISV02

  • Regulated single & dual outputs
  • Wide 4:1 input range
  • Single outputs 5.0 to 15VDC
  • Dual outputs ±12 & ±15VDC
  • SMD12 package
  • 3.0kV isolation
  • Class A conducted emissions
  • Tape & reel option
  • -40°C to +75°C operating temperature
  • Full power to +75°C
  • 3 year warranty
More info

ISD02

  • Unregulated single & dual outputs
  • ±10% input range
  • Single outputs 3.3 & 5.0VDC
  • Dual outputs ±3.3 & ±5.0VDC
  • Ultra compact SMD8 & SMD10 packages
  • 4.2kVDC functional isolation
  • 250VAC/400VDC working voltage
  • Class B conducted emissions (with minimal additional components)
  • Remote On/Off
  • Tape & reel option
  • Operating temperature -40°C to +105°C
  • Full load to +85°C
  • MTBF >6.5Mhrs
  • 3 year warranty
More info

ISD01

  • Unregulated single & dual outputs
  • ±10% input range
  • Single outputs 3.3 & 5.0VDC
  • Dual outputs ±3.3 & ±5.0VDC
  • Ultra compact SMD8 & SMD10 packages
  • 4.2kVDC functional isolation
  • 250VAC/400VDC working voltage
  • Class B conducted emissions (with minimal additional components)
  • Tape & reel option
  • Operating temperature -40°C to +105°C
  • Full load to +100°C
  • MTBF >7.2Mhrs
  • 3 year warranty
More info

HPD4K5

  • 4.5kW fan cooled
  • 3 phase input 180 to 264VAC - 3 wire & earth
  • Nominal output voltages 25/50/75/150VDC
  • Controllable output voltage
  • <40ms slew rate
  • High efficiency, up to 90%
  • Intelligent fan speed control
  • Fully featured signals & controls
  • I²C interface
  • SEMI F47 compliant
  • 5VDC/1A standby
  • 0°C to +70°C operating temperature
  • Full power to +50°C
  • 3 year warranty
More info

DSL240

  • Slim design
  • 150% peak load for 3 seconds
  • High Eefficiency – up to 93%
  • Hazardous locations approval
  • Parallel capability
  • Full power from -40°C to +60°C
  • 3 year warranty
More info

DSF

  • Up to 500W baseplate cooled
  • Up to 28A output current
  • Active surge protection & EMC filter (DSF100 & DSF200LV)
  • Active surge protection (DSF500) & EMC filter (FSO461)
  • Output voltage tracks input voltage & clamps >36VDC
  • Input range 10V to 33VDC (DSF)
  • Input range 0 to 100VDC (FSO)
  • Input transient ±250V for 70µs 2J
  • Overtemperature protection
  • Remote inhibit
  • MIL-STD-1275A MIL-STD-461 immunity
  • MIL-STD-704A DEF-STAN-61-5 Part 6 Issue 6 immunity
  • MIL-STD-461 & DEF-STAN-59-411 EMC emissions
  • MIL-STD-810G shock & vibration
  • -40°C to +100°C operating temperature (baseplate)
  • 3 year warranty
More info

IFH200

  • 2:1 & 4:1 Input Ranges
  • Efficiency up to 90%
  • Single Output
  • 40 °C to +100 °C Operating Temperature
  • Continuous Short Circuit Protection
  • Fivesided Metal Case
  • 3 Year Warranty
More info

WU

  • 4:1 Input Range
  • Isolated Outputs
  • Efficiency to 84%
  • Overvoltage Protection
  • Input Pi Filter
  • Short Circuit Protected
  • Fully Regulated Outputs
More info

WE

  • High Power Density
  • Fully Regulated Outputs
  • Efficiency to 86%
  • Low Voltage Outputs
  • Remote On/Off
  • 2:1 Input Range
  • 2.5, 3.3 & 5 V Versions
More info