No longer manufactured

Unfortunately, this series is no longer available. Please contact us using the button below and our sales team will be able to provide the most suitable alternative.

Features

  • High Power Density
  • Fully Regulated Outputs
  • Efficiency to 86%
  • Low Voltage Outputs
  • Remote On/Off
  • 2:1 Input Range
  • 2.5, 3.3 & 5 V Versions
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
WE WE 20W - - - Datasheet Stock RFQ
No documents yet.
No resources yet.