Search results
VER05
Output voltages from 5V to 12VDC
Energy efficiency level VI
Barrel jack & USB versions
Interchangeable AC mains connectors included
Universal input
Class II construction
Limited power source (LPS) approved
Low cost
UCP225
225W fan cooled 150W convection cooled
5.0” x 3.12” footprint, 1.18" profile
Regulated single outputs 12V to 48VDC
85 to 264VAC input range
Medical and ITE approvals
Optional 5V standby and remote On/Off
12V 0.5A fan supply
High efficiency, up to 95%
Less than 0.5W no load input power
3 year warranty
UCP180
- 180W fan cooled 120W convection cooled
- 4.3” x 2.5” footprint, 1.6" profile
- Regulated single outputs 12V to 48VDC
- High Efficiency, up to 94%
- ITE & medical (BF, 2 x MOPP) approvals
- Class B conducted & class A radiated emissions
- Input voltage range 85 to 264VAC
- 12V/0.5A fan supply
- -20°C to +70°C operation (10CFM fan cooled)
- -40°C to +70°C operating (conduction cooled)
- Full power to +50°C
- 3 year warranty
nanofleX
1.2kW high line 850W low line fan cooled
Configurable for fast time to market
Slots for up to 4 output modules
Output modules 3V3 to 60VDC
Module power up to 300W
Input range 85 to 264VAC
Medical (2 x MOPP) & ITE approvals
Digital configurability & status monitoring via PMBus
Parallel options for increased versatility
PMBus digital interface
Graphical user interface (GUI)
Optional reverse air fans with no load derating
SEMI F47 compliant
-40°C to +70°C operating temperature
Full load to +50°C
3 year warranty
DPC70
- Ultra slim design
- High efficiency
- 12V, 24V & 48V DC nominal outputs
- Wide output adjustment range
- <0.3W no load input power
- -25°C to +70°C operating temperature
- 3 year warranty
DPC50
Ultra slim design
High efficiency
5V, 12V & 24V DC nominal outputs
Wide output adjustment range
<0.3W no load input power
-25°C to +70°C operating temperature
3 year warranty
DPC30
- Ultra slim design
- High efficiency
- 5V, 12V & 24V DC nominal outputs
- Wide output adjustment range
- <0.3W no load input power
- -25°C to +70°C operating temperature
- 3 year warranty
LCL300
- Single Output Industrial Supplies
- High Efficiency
- Low Cost
- 150 W Convection-cooled
- 300 W with Internal Fans
- Outputs from 12 V to 48 V
- 3 Year Warranty
LCL500
- Single Output Industrial Supplies
- High Efficiency
- Low Cost
- 150 W Convection-cooled
- 300 W & 500 W with Internal Fans
- Outputs from 12 V to 48 V
- 3 Year Warranty
LCL150
- Single Output Industrial Supplies
- High Efficiency
- Low Cost
- 150 W Convection-cooled
- 300 W & 500 W with Internal Fans
- Outputs from 12 V to 48 V
- 3 Year Warranty