No longer manufactured
Unfortunately, this series is no longer available. Please contact us using the button below and our sales team will be able to provide the most suitable alternative.
Features
- Single Output Industrial Supplies
- High Efficiency
- Low Cost
- 150 W Convection-cooled
- 300 W & 500 W with Internal Fans
- Outputs from 12 V to 48 V
- 3 Year Warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
LCL500PS12 | 500W | Single Phase | 12V | 42A | Datasheet | Stock | RFQ |
|
|
LCL500PS13 | 500W | Single Phase | 13.5V | 37A | Datasheet | Stock | RFQ |
|
|
LCL500PS15 | 500W | Single Phase | 15V | 34A | Datasheet | Stock | RFQ |
|
|
LCL500PS24 | 500W | Single Phase | 24V | 21A | Datasheet | Stock | RFQ |
|
|
LCL500PS27 | 500W | Single Phase | 27V | 18.5A | Datasheet | Stock | RFQ |
|
|
LCL500PS48 | 500W | Single Phase | 48V | 10.5A | Datasheet | Stock | RFQ |