Search results

Search results for 'e' (566)

RDH600

  • Regulated single outputs 12V to 48VDC
  • Baseplate cooled full brick package
  • 4:1 input range 43V to 160VDC
  • 72 & 110VDC nominal inputs for rail applications
  • Output trim 60-110%
  • 3kVDC isolation
  • Complies with EN50155
  • Meets EN50121-3-2
  • Remote On/Off & remote sense
  • -40°C to +100°C operation
  • 3 year warranty
More info

RDH300

  • Regulated single outputs 5V to 48VDC
  • Baseplate cooled half brick package
  • 4:1 input range 43V to 160VDC
  • 72 & 110VDC nominal inputs for railway applications
  • Output trim ±10%
  • 3kVDC isolation
  • Complies with EN50155
  • Meets EN50121-3-2
  • Remote On/Off & remote sense
  • -40°C to +100°C operation
  • 3 year warranty
More info

RDF50

  • Regulated single outputs 5V to 48VDC
  • Baseplate cooled ¼ brick
  • Ultra wide 12:1 input range 14 to 160VDC
  • 3kVDC isolation
  • Output trim -20/+10%
  • Remote On/Off & remote sense
  • Complies with EN50155
  • Meets EN50121-3-2
  • -40°C to +100°C operation
  • 3 year warranty
More info

RDF25

  • Regulated single outputs 5V to 24VDC

  • Covers all nominal inputs from 24 to 110VDC for railway applications 

  • Wide 10:1 input range

  • 50.8 x 25.4 mm (2” x 1”) footprint, 11.5mm profile

  • Output voltage trim ±10% 

  • 3kVDC isolation 

  • High efficiency 

  • EN50155 certified for railway applications 

  • EN50121-3-2 with external components 

  • Remote On/Off 

  • Operating temperature -40°C to +100°C 

  • Full power to +55°C 

  • 3 year warranty

More info

RCQ75

  • Regulated single output
  • Baseplate-cooled ¼ brick package
  • Input ranges 43V to 101V & 66V to 160VDC
  • 72V & 110VDC nominal inputs for railway applications
  • 3kVAC isolation
  • Remote On/Off & remote sense
  • Complies with EN50155 and IEC60571
  • Meets EMC standard EN50121-3-2
  • Optional heatsink
  • Operating temperature -40°C to +105°C
  • 3 year warranty
More info

RCQ50

  • Regulated single outputs 5V to 24VDC
  • Baseplate cooled ¼ brick package
  • Input ranges 43V to 101V & 66V to 160VDC
  • 72V & 110VDC nominal inputs for railway applications
  • 3kVAC isolation
  • Remote On/Off & remote sense
  • Complies with EN50155 and IEC60571
  • Meets EMC standard EN50121-3-2
  • Optional heatsink
  • Operating temperature -40°C to +105°C
  • 3 year warranty
More info

AKM36

  • Regulated single outputs 9V to 36VDC
  • Energy efficiency level VI 
  • European CoC tier 2 
  • Medical & ITE approvals 
  • Class II
  • Optional white versions 
  • 3 year warranty
More info

AEM

  • CEC 2008 & EISA 2007 Compliant 12 V
  • Worldwide Medical Approvals
  • 4000 VAC Isolation
  • Class II Construction
  • Single Outputs from 5 V to 48 V
  • High Efficiency
  • 3 Year Warranty
More info

GFR1K5

  • 1.5kW high line 1.2kW low line fan cooled 
  • 299.7 x 101.6 footprint, 143.3mm profile
  • Regulated single outputs 12V to 56VDC
  • Input range 85 to 264VAC
  • 1U blind mate, hotswap, redundancy
  • 1U 19" subrack accepts up to 4 x GFR's (6kW)
  • 56VDC Power over Ethernet compatible model
  • AC OK, DC OK, inhibit, enable, 5VDC standby
  • Current share & I²C interface
  • 3 year warranty
More info

ACM36

  • Regulated single outputs 9V to 36VDC

  • Energy efficiency level VI

  • European CoC tier 2

  • Medical & ITE approvals

  • Interchangeable mains connectors

  • Optional white versions

  • Class II construction

  • 3 year warranty

More info