Search results
VET18
- Energy efficiency level VI
- European CoC tier 2
- Universal input
- Output voltages from 9.0V to 24.0VDC
- Class II construction
- Low cost
MPL1K0
- Output voltages 0-3kV, 0-10kVDC, 0-30kVDC & 0-50kVDC
- Single phase AC input with active PFC
- 2U bench or 19” rack mount (brackets included)
- Multi-function control panel with user friendly interface
- LAN and USB interfaces are standard
- High efficiency – 85% to 90%
- Low ripple ≤0.1% pk-pk
- CE marked, EN61010-1 safety compliant
- Short circuit & arc protection
- Integrated arc counter
- HV Release socket for integration of shut down circuits
- Variable fan speed for quiet operation
- Operating temperature: 0 to +40°C
- 2 year warranty
MPL500
- Output voltages 0-10kVDC, 0-30kVDC & 0-50kVDC
- Single phase AC input with active PFC
- 2U bench or 19” rack mount (brackets included)
- Multi-function control panel with user friendly interface
- LAN and USB interfaces are standard
- High efficiency – 85% to 90%
- Low ripple ≤0.1% pk-pk
- CE marked, EN61010-1 safety compliant
- Short circuit & arc protection
- Integrated arc counter
- HV Release socket for integration of shut down circuits
- Variable fan speed for quiet operation
- Operating temperature: 0 to +40°C
- 2 year warranty
MPL200
- Output voltages 0-10kVDC, 0-30kVDC & 0-50kVDC
- Single phase AC input with active PFC
- 2U bench or 19” rack mount (brackets included)
- Multi-function control panel with user friendly interface
- LAN and USB interfaces are standard
- High efficiency – 85% to 90%
- Low ripple ≤0.1% pk-pk
- CE marked, EN61010-1 safety compliant
- Short circuit & arc protection
- Integrated arc counter
- HV Release socket for integration of shut down circuits
- Variable fan speed for quiet operation
- Operating temperature: 0 to +40°C
- 2 year warranty
ISH
- Unregulated single output
- ±10% input range
- Single outputs 3.3 to 15VDC
- SMD8 package
- Industry standard pinout
- 1.5kVDC isolation, 3.0kVDC option
- Operating temperature -40°C to +105°C
- Full power to +100°C
- 3 year warranty
AEK60
Regulated single outputs 12V & 48VDC
Energy efficiency level VI
European CoC Tier 2
<0.15 W standby power
0°C to 60°C operation
Universal input
3 year warranty
AEK40
Regulated sngle outputs 5V to 48VDC
Energy efficiency level VI
European CoC tier 2
Universal input
<0.075W standby power
0°C to +60°C operation
3 year warranty
SR10
- Non-isolated 1.0A switching regulators
- Regulated single outputs 1.5 to 15VDC
- Wide input range
- SIP3 package
- Pin compatible with LM78XX
- Continuous short-circuit protection
- Efficiency up to 97%
- -40°C to +85°C operating temperature
- 3 year warranty
CCP550
550W fan cooled 400W conduction cooled
300W convection cooled
Single outputs 12 to 48VDC
Input range 80 to 264VAC
127.0 x 76.2 mm footprint, 36.6mm profile
Medical (BF) and ITE approvals
Models with -A suffix feature 5VDC/2A standby & remote on/off
12VDC fan output (no fan output on 15V models)
Less than 0.5W no load input power
-30°C to +70°C operation
3 year warranty
VEH40
- Energy Efficiency Level VI for -L6 version
- CEC 2008 and EISA 2007 Compliant
- Optional Inlet Connectors
- Class II Versions
- +60 °C Operating Temperature
- Compact Dimensions
- Low Cost