Unfortunately, this series is no longer available. Please see related products below or use the contact us button to reach out to our team.
ISH Series
The ISH series provides a compact, cost effective isolated DC-DC power solution.
With isolation of 1.5kV or 3kV this unregulated DC-DC series can be used in many industrial applications such as signal isolating circuits, digital and analogue circuits.
Features include high MTBF and short circuit protection in a surface mount package.
Features
- Unregulated single output
- ±10% input range
- Single outputs 3.3 to 15VDC
- SMD8 package
- Industry standard pinout
- 1.5kVDC isolation, 3.0kVDC option
- Operating temperature -40°C to +105°C
- Full power to +100°C
- 3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
ISH0503A | 2W | 4.5 to 5.5VDC | 3.3V | 0.4A | Datasheet | Stock | RFQ |
|
|
ISH0505A | 2W | 4.5 to 5.5VDC | 5V | 0.4A | Datasheet | Stock | RFQ |
|
|
ISH0509A | 2W | 4.5 to 5.5VDC | 9V | 0.222A | Datasheet | Stock | RFQ |
|
|
ISH0512A | 2W | 4.5 to 5.5VDC | 12V | 0.167A | Datasheet | Stock | RFQ |
|
|
ISH0515A | 2W | 4.5 to 5.5VDC | 15V | 0.133A | Datasheet | Stock | RFQ |
|
|
ISH1205A | 2W | 10.8 to 13.2VDC | 5V | 0.4A | Datasheet | Stock | RFQ |
|
|
ISH1209A | 2W | 10.8 to 13.2VDC | 9V | 0.222A | Datasheet | Stock | RFQ |
|
|
ISH1212A | 2W | 10.8 to 13.2VDC | 12V | 0.167A | Datasheet | Stock | RFQ |
|
|
ISH1215A | 2W | 10.8 to 13.2VDC | 15V | 0.133A | Datasheet | Stock | RFQ |
|
|
ISH1224A | 2W | 10.8 to 13.2VDC | 24V | 0.083A | Datasheet | Stock | RFQ |
|
|
ISH1515A | 2W | 13.5 to 16.5VDC | 15V | 0.133A | Datasheet | Stock | RFQ |
|
|
ISH2405A | 2W | 21.6 to 26.4VDC | 5V | 0.4A | Datasheet | Stock | RFQ |
|
|
ISH2412A | 2W | 21.6 to 26.4VDC | 12V | 0.167A | Datasheet | Stock | RFQ |
|
|
ISH2415A | 2W | 21.6 to 26.4VDC | 15V | 0.133A | Datasheet | Stock | RFQ |
|
|
ISH2424A | 2W | 21.6 to 26.4VDC | 24V | 0.083A | Datasheet | Stock | RFQ |