Search results

Search results for 'a' (673)

PGW65

  • Output voltages from 5V to 20VDC

  • Meets USB PD 3.0 & QC 4.0 / 3.0 / 2.0 fast charging protocol

  • Universal, single phase input: 80 to 264VAC

  • Energy efficiency level VI (VII ready) & EU2019/1782

  • Medical, home healthcare & ITE safety agency approvals

  • IP22 environmental rating

  • Low earth leakage current

  • <0.15W standby power

  • Class B conducted & radiated emissions

  • 0 to +60°C operation

  • 3 year warranty

More info

SHP350

  • Rugged Construction
  • Variable Fan Speed for Noise Reduction
  • -20 °C to +70 °C Operation
  • AC OK, Remote On/Off and Active Current Share
  • 5 V Standby
  • Screw Terminals
  • 3 Year Warranty
More info

MCC600

  • 600W baseplate cooled
  • Up to 4 regulated outputs
  • Optional 200W conditioned output
  • MIL-STD 1275 and DEF-STAN 615
  • MIL-STD 461 and DEF-STAN 59411
  • Rugged construction to MIL-STD 810F
  • 3 year warranty

 

More info

MCC400

  • 400W baseplate cooled
  • Up to 4 regulated outputs
  • Optional 200W conditioned output
  • MIL-STD 1275 and DEF-STAN 615
  • MIL-STD 461 and DEF-STAN 59411
  • Rugged construction to MIL-STD 810F
  • 3 year warranty
More info

PBM25

  • Small Size 2.50" x 4.25" x 0.96"
  • Low Leakage Current
  • Medical Safety Agency Approvals
  • Both Line and Neutral Fused
  • Meets Class B, EN55011 Conducted
  • Fixed Switching Frequency
More info

JPM

  • Output Voltages from 3.3 to 48 VDC
  • Power Factor Corrected
  • Suitable for Battery-charging Applications
  • Low Ripple & Noise
  • 125% Rating at 230 VAC
  • Optional Remote On/Off
  • 3 Year Warranty
More info

CDX

  • Available 400kHz, 2MHz, 13.56MHz, 27.12MHz, 40.68MHz, or 60MHz choose any two.

  • Regulated switch-mode DC section

  • Up to 1.5kW per output - water cooled

  • Class C amplifier & class D amplifier (all FED or LDMOS)

  • 3U 19” rack mount

  • DeviceNet, EtherCAT, RS232

More info

VCP24

  • Low Cost
  • Output Voltages from 5 to 24 V
  • PCB Mounting
  • Open Frame & Encapsulated Versions
  • IT & Medical Approvals
  • Class II Construction
  • No Load Input Power <0.3 W
More info

VCP15

  • Low Cost
  • Output Voltages from 5 to 24 V
  • PCB Mounting
  • Open Frame & Encapsulated Versions
  • IT & Medical Approvals
  • Class II Construction
  • No Load Input Power <0.3 W
More info

V1G

  • High voltage divider
  • Input voltage 25kVDC
  • Ratio - 1000:1 
  • Matched to 10MΩ internal impedance of DMM
  • HV input via 30kV silicone wire
  • Low voltage output via PCB pins
  • Output voltage range 0 to 25VDC
  • Output ratio tolerance 1%
  • Temperature drift <75ppm/°C
  • Miniatue encapsulated package
  • Operating temperture range -10°C to +60°C
  • 3 year warranty
More info