Search results
ECS65
- 65W convection cooled
- 4” x 2” footprint, 1.05" profile
- Regulated single outputs 12V to 48VDC
- Input range 80 to 264VAC
- ITE & medical safety approvals
- Class I & class II construction
- <0.5W no load input power
- Low leakage current
- 3 year warranty
ECS60
- 60W convection cooled
- 3” x 2” footprint, 0.95” profile
- Regulated single outputs 5V to 48VDC
- Input range 80 to 264VAC
- ITE & medical (2 X MOPP) safety approvals
- Class I & class II installations
- <0.3W no load input power
- -20°C to +70°C operation
- Full load to +50°C
- 3 year warranty
RCL175
- 200 W Peak Rating
- Up to 120 W Convection-cooled
- IT, Industrial and Medical Safety Approvals
- Class I & Class II Installations
- Single, Dual, Triple and Quad Outputs
- Connector & Mechanical Options
- 3 Year Warranty
PGD100
Output voltages from 5V to 20VDC
Meets USB PD 3.0 & QC 4.0 / 3.0 / 2.0 fast charging protocol
Universal, single phase input: 80 to 264VAC
Energy efficiency level VI (level VII ready) & EU2019/1782
Class I or Class II construction
Medical, home healthcare & ITE safety agency approvals
IP22 environmental rating
Low earth leakage current
<0.15W standby power
Class B conducted & radiated emissions
0 to +60°C operation
3 year warranty
PGD140
Output voltages from 5V to 28VDC
Meets USB PD 3.1 / 3.0 & QC4.0 / 3.0 / 2.0 fast charging protocol
Universal, single phase input: 80 to 264VAC
Energy efficiency level VI (level VII ready) & EU2019/1782
Class I or Class II construction
Medical, home healthcare & ITE safety agency approvals
IP22 environmental rating
Low earth leakage current
<0.15W standby power
Class B conducted & radiated emissions
0 to +60°C operation
3 year warranty
EMH250
- Single output models 12V to 48VDC
- 80V to 275VAC operation
- Medical (BF) & ITE approvals
- 3 year warranty
ECM100
- 60W to 80W convection 100W fan cooled
- 4.5” x 2.5" footprint, 1.2" profile
- Regulated single outputs 3.3V to 48VDC
- Dual, triple & quad output versions
- Input range 90 to 264VAC
- ITE & medical (2 x MOPP) safety approvals
- Class I & Class II construction
- Low no load input power
- Low leakage current
- 3 year warranty
PBM65
- 4000 VAC Isolation
- Low Leakage Current
- Meets Class B, EN55011 Conducted
- Medical Safety Agency Approvals
- Both Line and Neutral Fused
- Fixed Switching Frequency
IFC165
- Small Size - 3.0" x 5.0" x 1.25"
- High Power Density
- Active PFC Meets EN61000-3-2, -3
- Single, Dual, Triple & Quad Outputs
- High Efficiency - up to 90%
- Overvoltage and Overcurrent Protection
- Power Fail Detect
GCU500
500W fan cooled 250W convection cooled
6.5” x 3.3” footprint, 1.55” profile
Regulated single outputs 12V to 48VDC
Input range 85 to 264VAC
Medical (2 x MOPP) & ITE safety approvals
Class B emissions
Power fail, remote On/Off & remote sense
5V 0.2A standby
12V 0.5A fan supply
-40°C to +70°C operation
3 year warranty