Search results
DPM24
- Diode Protection Module
- 24 or 48 VDC Input
- 50 A Maximum Current
- Single and Dual Channel
- DC OK Signal
- DIN Rail Mounting
- Parallel Operation
VEH40
- Energy Efficiency Level VI for -L6 version
- CEC 2008 and EISA 2007 Compliant
- Optional Inlet Connectors
- Class II Versions
- +60 °C Operating Temperature
- Compact Dimensions
- Low Cost
VEH20
- Energy Efficiency Level VI for -L6 version
- CEC 2008 and EISA 2007 Compliant
- Optional Inlet Connectors
- Class II Versions
- +60 °C Operating Temperature
- Compact Dimensions
- Low Cost
BCC
- Baseplate / conduction cooled
- Wide Operating Temperature Range
- ETSI, EMC and Environmental Compliant
- Parallel Operation
- Remote On/Off
- Low Temperature Option
- 3 Year Warranty
MCM60
- Compact Size - High Power Density
- Rugged Design for Defense Applications
- Universal Input
- Wide Operating Temperature
- MIL-STD-461E
- Convection-cooled
- 3 Year Warranty
LCE80
- 80W convection cooled
- 101.6 x 50.8mm (4” x 2”) footprint, 27.9mm profile
- Regulated single outputs 5V to 54VDC
- Wide input range 90 to 305VAC
- Constant voltage, constant current operation
- Suitable for lighting and display applications
- ITE & lighting safety approvals
- Class I & class II operation
- Harmonic currents class C
- LPS approval for 12V and above
- Less than 0.5W no load input power
- -40˚C to +70˚C operating temperature
- 3 year warranty
VEU10
- 2.1A USB A power adaptor
- Output voltage 5.0VDC
- Energy efficiency level VI
- European CoC tier 2
- Fixed US, UK & European mains connectors
- Universal input
- Class II construction
- 1 year warranty
HCH50K0
- Output voltages 0-650VDC to 0-300kVDC
- Voltage and current setting via 10-turn lockable potentiometers with precision scale
- Voltage and current regulation with automatic rapid transition
- Control modes indicated by LEDs
- Inrush current limiting on power up
- Unlimited operation at rated power
- Unlimited operation with rated current in a short-circuit condition
- Efficiency up to 90%
- Short-circuit & arc proof
- Interlock loop monitors the external load & internal loop as standard
- In units up to 20kVDC nominal voltage, the HV-components are air isolated. Units from 35kVDC & above are isolated in oil
- 2 year warranty
HCH40K0
- Output voltages 0-650VDC to 0-300kVDC
- Voltage and current setting via 10-turn lockable potentiometers with precision scale
- Voltage and current regulation with automatic rapid transition
- Control modes indicated by LEDs
- Inrush current limiting on power up
- Unlimited operation at rated power
- Unlimited operation with rated current in a short-circuit condition
- Efficiency up to 90%
- Short-circuit & arc proof
- Interlock loop monitors the external load & internal loop as standard
- In units up to 20kVDC nominal voltage, the HV-components are air isolated. Units from 35kVDC & above are isolated in oil
- 2 year warranty
HCH30K0
- Output voltages 0-650VDC to 0-300kVDC
- Voltage and current setting via 10-turn lockable potentiometers with precision scale
- Voltage and current regulation with automatic rapid transition
- Control modes indicated by LEDs
- Inrush current limiting on power up
- Unlimited operation at rated power
- Unlimited operation with rated current in a short-circuit condition
- Efficiency up to 90%
- Short-circuit & arc proof
- Interlock loop monitors the external load & internal loop as standard
- In units up to 20kVDC nominal voltage, the HV-components are air isolated. Units from 35kVDC & above are isolated in oil
- 2 year warranty