Resources
Filter by
DEF-STAN 61-5 Part 6, Issue 6, Compliance Made Easy
In February 2009, the UK Ministry of Defence published issue 6 of Defence Standard 61-5 part 6 to cover 12 and 24V syste...
EN55032 Replaces EN55022
EN55032 is the new standard for EMC emissions replacing EN55022, the standard for ITE equipment, and two other EMC stand...
XP Power´s vergossenes 80 Watt AC-DC Modul in extrem kompakten Abmessungen
XP Power stellt heute mit den ECE80 vergossene, hocheffiziente AC/DC Wandler mit 80W mit Singleausgang und geringer Leer...
Removing heat from sealed enclosures
Demand for power supplies that can withstand harsh environmental conditions does not only come from defense applications...
2 Watt Miniatur DC-DC Wandler für Medizinapplikationen
XP Power stellt heute seine neuen 2W Miniatur DC/DC Wandlerserien IML02 & ISM02 für den Einsatz in Medizinanwendungen vo...
IEC60601: understanding the changes from 2nd to 3rd edition
Medical Power Supplies Standard Challenges The general standard IEC 60601 is the accepted standard for medical equipm...
Hi-Pot safety certification - understanding the tests required
Certifying a new product to relevant safety standards is an essential part of any design and development process. But fa...
IEC60601-1-2 Medical EMC; 4th Edition
Medical electrical equipment – Part 1-2: General requirements for basic safety and essential performance – Collateral St...
Power Systems for Railway Applications
Rail applications demand that equipment is able to withstand the harsh climatic, mechanical and electrical environments...
Input Protection
Input protection is implemented in power supplies and DC/DC converters to ensure safe operation. The input fuse fitted w...
Kompakte 65Watt Tischnetzteile erfüllen Level VI Anforderungen und eignen sich für medizinische und kommerzielle Applikationen
XP Power stellt heute mit den ALM65 eine Tischnetzteilserie mit 65 Watt und Singleausgang vor. Diese kompakten Geräte mi...
Getting heat out of sealed power supply enclosures
In harsh environments where a sealed enclosure is necessary, baseplate cooling is a simple and inexpensive solution to t...