No longer manufactured

Unfortunately, this series is no longer available. Please see related products below or use the contact us button to reach out to our team.

View Newer Models

ISW Series

 

 

Features

  • Single Output
  • SMD Package
  • Industry Standard Pinout
  • Regulated Output
  • Operating Temperature -40 °C to +85 °C
  • 1500 VDC Isolation, 3000 VDC Option
  • 3 Year Warranty