New products available

This product is available for purchase, but there are newer products available. See related products for more information.

View Newer Models

Features

  • High Voltage DC - DC Converter

  • 0 to 100% Programmability

  • Output Voltage Monitor

  • Reverse Polarity Protection

  • Arc Protection

  • Low EMI / RFI

  • MTBF:>790K hours per Bellcore TR-332

  • UL Certified Encapsulant, Meets 94V-0 Flammability 

  • • RoHS Compliant

Image Model Name Power Output Voltage Input Voltage Output Regulation Datasheet Stock Check RFQ
H03N H03N 15W 0 to 300V 23.5 to 24.5VDC Regulated Datasheet Stock RFQ
H03P H03P 15W 0 to 300V 23.5 to 24.5VDC Regulated Datasheet Stock RFQ
H05N H05N 15W 0 to 500V 23.5 to 24.5VDC Regulated Datasheet Stock RFQ
H05P H05P 15W 0 to 500V 23.5 to 24.5VDC Regulated Datasheet Stock RFQ
H10N H10N 15W 0 to 1kV 23.5 to 24.5VDC Regulated Datasheet Stock RFQ
H10P H10P 15W 0 to 1kV 23.5 to 24.5VDC Regulated Datasheet Stock RFQ
H30N H30N 15W 0 to 3kV 23.5 to 24.5VDC Regulated Datasheet Stock RFQ
H30P H30P 15W 0 to 3kV 23.5 to 24.5VDC Regulated Datasheet Stock RFQ
H40NR H40NR 15W 0 to 4kV 23.5 to 24.5VDC Regulated Datasheet Stock RFQ
H50P H50P 15W 0 to 5kV 23.5 to 24.5VDC Regulated Datasheet Stock RFQ
No documents yet.
No resources yet.