High Voltage DC-DC
SIP Series
- High Voltage DC-DC Converters
- Regulated
- Ultra-Thin, Single In-Line Package (0.16 in/4 MM)
- Low Ripple Biasing Supply
- 25V to 90V and 35V to 100V Output Voltage
- Higher Performance, Low Cost
- Enable/Disable Pin
- Analog Programmable
- Very Light Weight
- MTBF>2.03 Million Hours
Specifications
Dimensions
SIP 90 (<35V - 90V): 1.15 x 0.55 x 0.16 in (29.2 x 13.97 x 4.06 mm) SIP 100 (<25V - 110V): 1.45 x 0.75 x 0.16 in (36.83 x 19.05 x 4.06 mm)
Input Voltage
4 VDC to 6.7 VDC
Operating Temperature
-20°C to +70°C - CASE
Approval documents
No documents yet.