SH Series

High Voltage AC-DC

SH Series

  • 8kW to 40kW
  • 0-1kV through 0-100kV
  • 10U Rack Mount
  • Low Ripple
  • Tight Regulation
  • Constant Voltage/Constant
  • Current Operation
  • Arc Quench & Arc Count
  • Air Insulated
  • Parallelable to 40kW
  • 3 Year Warranty
Contact us
Model Name Power Output Voltage Input Voltage Package Size Datasheet RFQ
SH SH8P1.0 8 kW 0 to 8 kV Three Phase 10U
SH SH10P800 8 kW 0 to 10 kV Three Phase 10U
SH SH12P670 8 kW 0 to 12 kV Three Phase 10U
SH SH15P530 8 kW 0 to 15 kV Three Phase 10U
SH SH20P400 8 kW 0 to 20 kV Three Phase 10U
SH SH25P320 8 kW 0 to 25 kV Three Phase 10U
SH SH30P270 8 kW 0 to 30 kV Three Phase 10U
SH SH40P200 8 kW 0 to 40 kV Three Phase 10U
SH SH50P160 8 kW 0 to 50 kV Three Phase 10U
SH SH60P130 8 kW 0 to 60 kV Three Phase 10U
SH SH70P110 8 kW 0 to 70 kV Three Phase 10U
SH SH80P100 8 kW 0 to 80 kV Three Phase 10U
SH SH100P80 8 kW 0 to 100 kV Three Phase 10U
SH SH8N1.0 8 kW 0 to 8 kV Three Phase 10U
SH SH10N800 8 kW 0 to 10 kV Three Phase 10U
SH SH12N670 8 kW 0 to 12 kV Three Phase 10U
SH SH15N530 8 kW 0 to 15 kV Three Phase 10U
SH SH20N400 8 kW 0 to 20 kV Three Phase 10U
SH SH25N320 8 kW 0 to 25 kV Three Phase 10U
SH SH30N270 8 kW 0 to 30 kV Three Phase 10U
SH SH40N200 8 kW 0 to 40 kV Three Phase 10U
SH SH50N160 8 kW 0 to 50 kV Three Phase 10U
SH SH60N130 8 kW 0 to 60 kV Three Phase 10U
SH SH70N110 8 kW 0 to 70 kV Three Phase 10U
SH SH80N100 8 kW 0 to 80 kV Three Phase 10U
SH SH100N80 8 kW 0 to 100 kV Three Phase 10U
SH SH1R8.0 16 kW 0 to 1 kV Three Phase 10U
SH SH1.5R5.3 16 kW 0 to 1.5 kV Three Phase 10U
SH SH2R4.0 16 kW 0 to 2 kV Three Phase 10U
SH SH3R2.7 16 kW 0 to 3 kV Three Phase 10U
SH SH5R1.6 16 kW 0 to 5 kV Three Phase 10U
SH SH6R1.3 16 kW 0 to 6 kV Three Phase 10U
SH SH8N1.0 16 kW 0 to 8 kV Three Phase 10U
SH SH10N800 16 kW 0 to 10 kV Three Phase 10U
SH SH12N670 16 kW 0 to 12 kV Three Phase 10U
SH SH15N530 16 kW 0 to 15 kV Three Phase 10U
SH SH20N400 16 kW 0 to 20 kV Three Phase 10U
SH SH25N320 16 kW 0 to 25 kV Three Phase 10U
SH SH30N270 16 kW 0 to 30 kV Three Phase 10U
SH SH40N200 16 kW 0 to 40 kV Three Phase 10U
SH SH50N160 16 kW 0 to 50 kV Three Phase 10U
SH SH60N130 16 kW 0 to 60 kV Three Phase 10U
SH SH70N110 16 kW 0 to 70 kV Three Phase 10U
SH SH80N100 16 kW 0 to 80 kV Three Phase 10U
SH SH100N80 16 kW 0 to 100 kV Three Phase 10U

Specifications


Dimensions

17.44 x 19.00 x 24.00 in (442.9 x 482.6 x 609.6 mm)

Input Voltage

187-228 VAC, 3 Phase

Operating Temperature

-20 to +40 °C

Worldwide Safety Approvals

IEC61010-1:2010

EMC

EN61000-6-4:2007, Class A EN61000-6-2:2005

Approval documents


No documents yet.

3D models


No documents yet.

Resources


No resourcess yet.