No longer manufactured
Unfortunately, this series is no longer available.
Please contact us using the button below and our sales team will be able to provide the most suitable alternative.

P Series

2.4mW micropower DC-HVDC converters with outputs 0 - 1.2kV to 0 - 2kV DC

The P Series of DC to high voltage DC converters feature extremely low ripple (<100μV) and low EMI/RFI due to a unique magnetic free design. Fully regulated and programmable outputs of 0 to 1200 volts or 0 to 2000 volts are available in positive or negative polarity.

A precision on-board voltage reference allows for simple configuration for full scale, fixed or variable output. A high impedance voltage programming input allow for easy system integration. Voltage monitoring is provided at a 1000:1 ratio.

Very low power consumption and light weight, with a case height of less than 0.22 inches, make these PCB mount modules ideal for portable, battery powered equipment. Soft-start high voltage ramp-rates are designed in to further protect sensitive detectors to support long-term reliability.

Features

  • Output voltages 0 to 1.2kVDC & 0 to 2kVDC
  • Positive or negative output versions
  • Precision voltage regulated output
  • 0 to 100% programmable
  • Output voltage monitor
  • On-board voltage reference
  • Low ripple <100µV
  • Input voltage 5V to 12VDC
  • Ultra-low noise, magnetic free design
  • Soft-start for sensitive detectors
  • Light weight, shielded case
  • MTBF>1.6Mhrs
  • -10°C to +70°C operating temperature range
  • -40°C to +85°C optional extended range
  • 3 year warranty
Image Model Name Power Output Voltage Input Voltage Output Regulation Datasheet Stock Check RFQ
P12N 2.4mW 0 to -1.2kV 5 to 12VDC Regulated Datasheet Stock RFQ
P12P 2.4mW 0 to 1.2kV 5 to 12VDC Regulated Datasheet Stock RFQ
P20N 2mW 0 to -2kV 5 to 12VDC Regulated Datasheet Stock RFQ
P20P 2mW 0 to 2kV 5 to 12VDC Regulated Datasheet Stock RFQ
P12P-T 2.4mW 0 to 1.2kV 5 to 12VDC Regulated Datasheet Stock RFQ
P20P-T 2mW 0 to 2kV 5 to 12VDC Regulated Datasheet Stock RFQ