MQ Series

High Voltage AC-DC

MQ Series
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
Contact us
Model Name Power Output Voltage Input Voltage Package Size Datasheet RFQ
MQ MQ1P300 300 W 0 to 1 kV Single Phase Compact Module
MQ MQ1.5P200 300 W 0 to 1.5 kV Single Phase Compact Module
MQ MQ2P150 300 W 0 to 2 kV Single Phase Compact Module
MQ MQ3P100 300 W 0 to 3 kV Single Phase Compact Module
MQ MQ5P60 300 W 0 to 5 kV Single Phase Compact Module
MQ MQ6P50 300 W 0 to 6 kV Single Phase Compact Module
MQ MQ8P37 300 W 0 to 8 kV Single Phase Compact Module
MQ MQ10P30 300 W 0 to 10 kV Single Phase Compact Module
MQ MQ12P25 300 W 0 to 12 kV Single Phase Compact Module
MQ MQ15P20 300 W 0 to 15 kV Single Phase Compact Module
MQ MQ20P15 300 W 0 to 20 kV Single Phase Compact Module
MQ MQ25P12 300 W 0 to 25 kV Single Phase Compact Module
MQ MQ30P10 300 W 0 to 30 kV Single Phase Compact Module
MQ MQ40P7.5 300 W 0 to 40 kV Single Phase Compact Module
MQ MQ50P6 300 W 0 to 50 kV Single Phase Compact Module
MQ MQ60P5 300 W 0 to 60 kV Single Phase Compact Module
MQ MQ1N300 300 W 0 to 1 kV Single Phase Compact Module
MQ MQ1.5N200 300 W 0 to 1.5 kV Single Phase Compact Module
MQ MQ2N150 300 W 0 to 2 kV Single Phase Compact Module
MQ MQ3N100 300 W 0 to 3 kV Single Phase Compact Module
MQ MQ5N60 300 W 0 to 5 kV Single Phase Compact Module
MQ MQ6N50 300 W 0 to 6 kV Single Phase Compact Module
MQ MQ8N37 300 W 0 to 8 kV Single Phase Compact Module
MQ MQ10N30 300 W 0 to 10 kV Single Phase Compact Module
MQ MQ12N25 300 W 0 to 12 kV Single Phase Compact Module
MQ MQ15N20 300 W 0 to 15 kV Single Phase Compact Module
MQ MQ20N15 300 W 0 to 20 kV Single Phase Compact Module
MQ MQ25N12 300 W 0 to 25 kV Single Phase Compact Module
MQ MQ30N10 300 W 0 to 30 kV Single Phase Compact Module
MQ MQ40N7.5 300 W 0 to 40 kV Single Phase Compact Module
MQ MQ50N6 300 W 0 to 50 kV Single Phase Compact Module
MQ MQ60N5 300 W 0 to 60 kV Single Phase Compact Module

Specifications


Dimensions

4.75 x 8.00 x 20.50 in (120.7 x 203.2 x 520.7 mm)

Input Voltage

User Selectable 102-132 VAC or 198-264 VAC

Operating Temperature

-20 to +40 °C

Worldwide Safety Approvals

IEC61010-1:2010

EMC

EN61000-6-4:2007, Class A EN61000-6-2:2005

Approval documents


No documents yet.

3D models


No documents yet.

Resources


No resources yet.