No longer manufactured
Unfortunately, this series is no longer available.
Please contact us using the button below and our sales team will be able to provide the most suitable alternative.
Unfortunately, this series is no longer available.
Please contact us using the button below and our sales team will be able to provide the most suitable alternative.
Features
- 300 W
- 0-8 kV through 0-60 kV
- Compact Module
- Low Ripple
- Tight Regulation
- Constant Voltage/Constant Current Operation
- Air Insulated
- 3 Year Warranty
Image | Model Name | Power | Output Voltage | Input Voltage | Package Size | Datasheet | RFQ |
---|---|---|---|---|---|---|---|
ML08N37.0 | 300W | 0 to 8kV | Single Phase | Compact Module | Datasheet | RFQ | |
ML08P37.0 | 300W | 0 to 8kV | Single Phase | Compact Module | Datasheet | RFQ | |
ML10N30.0 | 300W | 0 to 10kV | Single Phase | Compact Module | Datasheet | RFQ | |
ML10P30.0 | 300W | 0 to 10kV | Single Phase | Compact Module | Datasheet | RFQ | |
ML12N25.0 | 300W | 0 to 12kV | Single Phase | Compact Module | Datasheet | RFQ | |
ML12P25.0 | 300W | 0 to 12kV | Single Phase | Compact Module | Datasheet | RFQ | |
ML15N20.0 | 300W | 0 to 15kV | Single Phase | Compact Module | Datasheet | RFQ | |
ML15P20.0 | 300W | 0 to 15kV | Single Phase | Compact Module | Datasheet | RFQ | |
ML20N15.0 | 300W | 0 to 20kV | Single Phase | Compact Module | Datasheet | RFQ | |
ML20P15.0 | 300W | 0 to 20kV | Single Phase | Compact Module | Datasheet | RFQ | |
ML25N12.0 | 300W | 0 to 25kV | Single Phase | Compact Module | Datasheet | RFQ | |
ML25P12.0 | 300W | 0 to 25kV | Single Phase | Compact Module | Datasheet | RFQ | |
ML30N10.0 | 300W | 0 to 30kV | Single Phase | Compact Module | Datasheet | RFQ | |
ML30P10.0 | 300W | 0 to 30kV | Single Phase | Compact Module | Datasheet | RFQ | |
ML40N07.5 | 300W | 0 to 40kV | Single Phase | Compact Module | Datasheet | RFQ | |
ML40P07.5 | 300W | 0 to 40kV | Single Phase | Compact Module | Datasheet | RFQ | |
ML50N06.0 | 300W | 0 to 50kV | Single Phase | Compact Module | Datasheet | RFQ | |
ML50P06.0 | 300W | 0 to 50kV | Single Phase | Compact Module | Datasheet | RFQ | |
ML60N05.0 | 300W | 0 to 60kV | Single Phase | Compact Module | Datasheet | RFQ | |
ML60P05.0 | 300W | 0 to 60kV | Single Phase | Compact Module | Datasheet | RFQ |
Environmental Compliance
Declarations of Conformity (DofC)
No documents yet.
No resources yet.