High Voltage AC-DC
LH Series
- 5kW to 25KW
- 0-1kV through 0-150kV
- 6U Rack Mount
- Low Ripple
- Tight Regulation
- Constant Voltage/Constant Current Operation
- Arc Quench & Arc Count
- Air Insulated
- Parallelable to 25kW
- 3 Year Warranty
Specifications
Dimensions
10.47 x 19.00 x 24.00 in (265.9 x 482.6 x 609.6 mm)
Input Voltage
187-228VAC, 3 Phase or 340-460 VAC, 3 Phase
Operating Temperature
-20 to +40 °C
Worldwide Safety Approvals
IEC61010-1:2010
EMC
EN61000-6-4:2007, Class A EN61000-6-2:2005
Approval documents
No documents yet.
3D models
No documents yet.
Resources
No resources yet.