LH Series

High Voltage AC-DC

LH Series
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
Contact us
Model Name Power Output Voltage Input Voltage Package Size Datasheet RFQ
LH LH8P630 5 kW 0 to 8 kV Three Phase 6U
LH LH10P500 5 kW 0 to 10 kV Three Phase 6U
LH LH12P420 5 kW 0 to 12 kV Three Phase 6U
LH LH15P330 5 kW 0 to 15 kV Three Phase 6U
LH LH20P250 5 kW 0 to 20 kV Three Phase 6U
LH LH25P200 5 kW 0 to 25 kV Three Phase 6U
LH LH30P170 5 kW 0 to 30 kV Three Phase 6U
LH LH40P125 5 kW 0 to 40 kV Three Phase 6U
LH LH50P100 5 kW 0 to 50 kV Three Phase 6U
LH LH60P85 5 kW 0 to 60 kV Three Phase 6U
LH LH70P72 5 kW 0 to 70 kV Three Phase 6U
LH LH80P63 5 kW 0 to 80 kV Three Phase 6U
LH LH100P50 5 kW 0 to 100 kV Three Phase 6U
LH LH125P32 5 kW 0 to 125 kV Three Phase 6U
LH LH150P25 5 kW 0 to 150 kV Three Phase 6U
LH LH8N630 5 kW 0 to 8 kV Three Phase 6U
LH LH10N500 5 kW 0 to 10 kV Three Phase 6U
LH LH12N420 5 kW 0 to 12 kV Three Phase 6U
LH LH15N330 5 kW 0 to 15 kV Three Phase 6U
LH LH20N250 5 kW 0 to 20 kV Three Phase 6U
LH LH25N200 5 kW 0 to 25 kV Three Phase 6U
LH LH30N170 5 kW 0 to 30 kV Three Phase 6U
LH LH40N125 5 kW 0 to 40 kV Three Phase 6U
LH LH50N100 5 kW 0 to 50 kV Three Phase 6U
LH LH60N85 5 kW 0 to 60 kV Three Phase 6U
LH LH70N72 5 kW 0 to 70 kV Three Phase 6U
LH LH80N63 5 kW 0 to 80 kV Three Phase 6U
LH LH100N50 5 kW 0 to 100 kV Three Phase 6U
LH LH125N32 5 kW 0 to 125 kV Three Phase 6U
LH LH150N25 5 kW 0 to 150 kV Three Phase 6U
LH LH1R5.0 5 kW 0 to 1 kV Three Phase 6U
LH LH1.5R3.3 5 kW 0 to 1.5 kV Three Phase 6U
LH LH2R2.5 5 kW 0 to 2 kV Three Phase 6U
LH LH3R1.7 5 kW 0 to 3 kV Three Phase 6U
LH LH5R1.0 5 kW 0 to 5 kV Three Phase 6U
LH LH6R850 5 kW 0 to 6 kV Three Phase 6U
LH LH8R630 5 kW 0 to 8 kV Three Phase 6U
LH LH10R500 5 kW 0 to 10 kV Three Phase 6U
LH LH12R420 5 kW 0 to 12 kV Three Phase 6U
LH LH15R330 5 kW 0 to 15 kV Three Phase 6U
LH LH20R250 5 kW 0 to 20 kV Three Phase 6U
LH LH25R200 5 kW 0 to 25 kV Three Phase 6U
LH LH30R170 5 kW 0 to 30 kV Three Phase 6U
LH LH40R125 5 kW 0 to 40 kV Three Phase 6U
LH LH50R100 5 kW 0 to 50 kV Three Phase 6U
LH LH60R85 5 kW 0 to 60 kV Three Phase 6U
LH LH70R72 5 kW 0 to 70 kV Three Phase 6U
LH LH80R63 5 kW 0 to 80 kV Three Phase 6U
LH LH100R50 5 kW 0 to 100 kV Three Phase 6U
LH LH125R32 5 kW 0 to 125 kV Three Phase 6U
LH LH150R25 5 kW 0 to 150 kV Three Phase 6U

Specifications


Dimensions

10.47 x 19.00 x 24.00 in (265.9 x 482.6 x 609.6 mm)

Input Voltage

187-228VAC, 3 Phase or 340-460 VAC, 3 Phase

Operating Temperature

-20 to +40 °C

Worldwide Safety Approvals

IEC61010-1:2010

EMC

EN61000-6-4:2007, Class A EN61000-6-2:2005

Approval documents


No documents yet.

3D models


No documents yet.

Resources


No resources yet.