LBA350 Series

Low cost, enclosed, chassis mount 350W AC-DC power supplies for industrial technology and ITE applications

The LBA350 series of compact, fan‑cooled 350W AC‑DC power supplies are designed to deliver consistent, reliable performance across a wide range of industrial technology applications. With a wide input range, active power factor correction, regulated single output voltages from 12V to 48VDC and output voltage adjustment, the LBA350 series provides engineers with a versatile and robust power platform suitable for demanding industrial environments.

Featuring Class B conducted and radiated emissions, worldwide ITE safety approvals, wide temperature range, compact footprint, a power ON LED and an integrated connector cover, the LBA350 is designed for easy integration into applications including auxiliary power units, security and surveillance systems, industrial automation, lighting control, smart home and building control equipment.

Features

  • 350W fan cooled

  • 215.0 x 115.0mm (8.5" x 4.5") footprint, 30.0mm profile

  • Universal input voltage range 90 to 264VAC

  • Active PFC

  • Regulated single outputs from 12V to 48VDC

  • Output voltage trim ±10%

  • Class B conducted & radiated emissions

  • Short circuit, overvoltage & overload protection

  • Efficiency up to 89%

  • ITE approvals

  • Integrated connector cover

  • Power ON LED

  • -30°C to +70°C operating temperature

  • 3 year warranty

Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
LBA350PS12 LBA350PS12 350W Single Phase 12V 27A Datasheet Stock RFQ
LBA350PS15 LBA350PS15 350W Single Phase 15V 22A Datasheet Stock RFQ
LBA350PS24 LBA350PS24 350W Single Phase 24V 14.6A Datasheet Stock RFQ
LBA350PS48 LBA350PS48 350W Single Phase 48V 7.4A Datasheet Stock RFQ
No resources yet.