XP Power
IU Series

IU Series

2:1 input, 2W, regulated, DC-DC converters in a SIP8 or DIP16 PCB mount package

The IU series is housed in a SIP8 or DIP16 PCB mount plastic case. Featuring a 2:1 input voltage range of 4.5 to 9VDC, 9 to 18VDC, 18 to 36VDC or 36 to 72VDC with regulated single outputs of 3.3, 5, 9, 12, 15 & 24VDC and dual outputs ±3.3, ±5, ±9, ±12, ±15 or ±24VDC.

The 2W IU series has 1kVDC isolation (optional 3kV) between input and output, continuous short circuit protection is standard. Remote On/Off can be specified as an option on SIP versions. The operating temperature range is from -40°C to +85°C.

Features

  • Regulated single & dual outputs

  • 2:1 input range

  • Single outputs 3.3 to 24VDC

  • Dual outputs ±3.3 to ±24VDC

  • SIP8 or DIP16 package

  • 1.0kVDC isolation, 3.0kVDC option

  • Continuous short circuit protection

  • Remote On/Off option on SIP8 models

  • -40°C to +85°C operating temperature

  • 3 year warranty

Model numberPowerInput voltageOutput voltageOutput currentActions
2W4.5 to 9 VDC3.3V0.5A
2W4.5 to 9 VDC5V0.4A
2W4.5 to 9 VDC9V0.222A
2W4.5 to 9 VDC12V0.167A
2W4.5 to 9 VDC15V0.133A
2W4.5 to 9 VDC24V0.083A
2W9 to 18 VDC3.3V0.5A
2W9 to 18 VDC5V0.4A
2W9 to 18 VDC9V0.222A
2W9 to 18 VDC12V0.167A
2W9 to 18 VDC15V0.133A
2W9 to 18 VDC24V0.083A
2W18 to 36 VDC3.3V0.5A
2W18 to 36 VDC5V0.4A
2W18 to 36 VDC9V0.222A
2W18 to 36 VDC12V0.167A
2W18 to 36 VDC15V0.133A
2W18 to 36 VDC24V0.083A
2W36 to 72 VDC3.3V0.5A
2W36 to 72 VDC5V0.4A
2W36 to 72 VDC9V0.222A
2W36 to 72 VDC12V0.167A
2W36 to 72 VDC15V0.133A
2W36 to 72 VDC24V0.083A