DC-DC Converters
IK Series
- Single Output
- SIP or DIP Package
- 1000 VDC Isolation
- Optional 3000 VDC Isolation
- Small Package Sizes
- -40 °C to +85 °C Operation
- 3 Year Warranty
Specifications
Dimensions
IK SIP: 0.46 x 0.4 x 0.24 in (11.68 x 10.15 x 6.0 mm)
IK DIP: 0.50 x 0.4 x 0.27 in (12.7 x 10.14 x 6.86 mm)
Input Voltage
Nominal ±10%
Efficiency
54-70%
Operating Temperature
-40 °C to +85 °C
Isolation
1000 VDC minimum
Resources
No resources yet.