IF Series

±10% input, 1W, regulated, DC-DC converters in a SIP7 or DIP14 PCB mount package

The IF series is housed in a SIP7 or DIP24 plastic case for PCB mounting. Featuring a ±10% input voltage range for 5, 12 & 24VDC nominal inputs, offering single outputs of 3.3, 5, 9, 12 or 15VDC.

The 1W IF provides 1kVDC isolation between input and output as standard, with 3kVDC isolation available as an option. The operating temperature range is from -40°C to +85°C.

 

Features

  • Regulated single output
  • ±10% input range
  • Single outputs 3.3 to 15VDC
  • SIP7 or DIP14 package
  • 1.0kVDC isolation, 3.0kVDC optional
  • Low ripple & noise
  • -40°C to +85°C operating temperature
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
IF0503S 1W 4.5 to 5.5VDC 3.3V 0.333A Datasheet Stock RFQ
IF0505S 1W 4.5 to 5.5VDC 5V 0.2A Datasheet Stock RFQ
IF0509S 1W 4.5 to 5.5VDC 9V 0.111A Datasheet Stock RFQ
IF0512S 1W 4.5 to 5.5VDC 12V 0.084A Datasheet Stock RFQ
IF0515S 1W 4.5 to 5.5VDC 15V 0.067A Datasheet Stock RFQ
IF1203S 1W 10.8 to 13.2VDC 3.3V 0.333A Datasheet Stock RFQ
IF1205S 1W 10.8 to 13.2VDC 5V 0.2A Datasheet Stock RFQ
IF1209S 1W 10.8 to 13.2VDC 9V 0.111A Datasheet Stock RFQ
IF1212S 1W 10.8 to 13.2VDC 12V 0.084A Datasheet Stock RFQ
IF1215S 1W 10.8 to 13.2VDC 15V 0.067A Datasheet Stock RFQ
IF2403S 1W 21.6 to 26.4VDC 3.3V 0.333A Datasheet Stock RFQ
IF2405S 1W 21.6 to 26.4VDC 5V 0.2A Datasheet Stock RFQ
IF2409S 1W 21.6 to 26.4VDC 9V 0.111A Datasheet Stock RFQ
IF2412S 1W 21.6 to 26.4VDC 12V 0.084A Datasheet Stock RFQ
IF2415S 1W 21.6 to 26.4VDC 15V 0.067A Datasheet Stock RFQ
No resources yet.