IA Series

DC-DC Converters

IA Series

  • Dual Output
  • SIP or DIP Package
  • Industry Standard Pinout
  • 1000 VDC Isolation
  • -40 °C to +85 °C Operation
  • MTBF >1.1 MHrs
  • 3 Year Warranty
Contact us
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
IA IA0305S 1 W 2.97 to 3.63 VDC 5V, -5V 0.1A, 0.1A
IA IA0503S 1 W 4.5 to 5.5 VDC 3.3V, -3.3V 0.151A, 0.151A
IA IA0505S 1 W 4.5 to 5.5 VDC 5V, -5V 0.1A, 0.1A
IA IA0509S 1 W 4.5 to 5.5 VDC 9V, -9V 0.055A, 0.055A
IA IA0512S 1 W 4.5 to 5.5 VDC 12V, -12V 0.042A, 0.042A
IA IA0515S 1 W 4.5 to 5.5 VDC 15V, -15V 0.033A, 0.033A
IA IA0524S 1 W 4.5 to 5.5 VDC 24V, -24V 0.021A, 0.021A
IA IA1203S 1 W 10.8 to 13.2 VDC 3.3V, -3.3V 1.151A, 1.151A
IA IA1205S 1 W 10.8 to 13.2 VDC 5V, -5V 0.1A, 0.1A
IA IA1209S 1 W 10.8 to 13.2 VDC 9V, -9V 0.055A, 0.055A
IA IA1212S 1 W 10.8 to 13.2 VDC 12V, -12V 0.042A, 0.042A
IA IA1215S 1 W 10.8 to 13.2 VDC 15V, -15V 0.033A, 0.033A
IA IA1224S 1 W 10.8 to 13.2 VDC 24V, -24V 0.021A, 0.021A
IA IA2403S 1 W 21.6 to 26.4 VDC 3.3V, -3.3V 0.151A, 0.151A
IA IA2405S 1 W 21.6 to 26.4 VDC 5V, -5V 0.1A, 0.1A
IA IA2409S 1 W 21.6 to 26.4 VDC 9V, -9V 0.055A, 0.055A
IA IA2412S 1 W 21.6 to 26.4 VDC 12V, -12V 0.042A, 0.042A
IA IA2415S 1 W 21.6 to 26.4 VDC 15V, -15V 0.033A, 0.033A
IA IA2424S 1 W 21.6 to 26.4 VDC 24V, -24V 0.021A, 0.021A
IA IA4803S 1 W 43.2 to 52.8 VDC 3.3V, -3.3V 1.51A, 1.51A
IA IA4805S 1 W 43.2 to 52.8 VDC 5V, -5V 0.1A, 0.1A
IA IA4809S 1 W 43.2 to 52.8 VDC 9V, -9V 0.055A, 0.055A
IA IA4812S 1 W 43.2 to 52.8 VDC 12V, -12V 0.042A, 0.042A
IA IA4815S 1 W 43.2 to 52.8 VDC 15V, -15V 0.033A, 0.033A
IA IA4824S 1 W 43.2 to 52.8 VDC 24V, -24V 0.021A, 0.021A

Specifications


Dimensions

IA SIP: 0.76 x 0.4 x 0.24 in (19.3 x 10.16 x 6.09 mm) IA DIP: 0.80 x 0.4 x 0.25 in (20.32 x 10.16 x 6.35 mm)

Input Voltage

Nominal ±10%

Efficiency

66-80%

Operating Temperature

-40 °C to +85 °C

Isolation

1000 VDC minimum

US Safety Approvals

UL60950-1 & CAN/CSA C22.2 No. 60950-1, UL62368-1 & CAN/CSA C22.2 No. 62368-1

Resources


No resourcess yet.