IA Series
±10% input, 1W, unregulated, dual output DC-DC converters in a SIP7 or DIP14 PCB mount package
The IA series of compact SIP7 and DIP14 format DC-DC converters offer a cost effective, versatile and convenient solution to many applications within electronic circuits.
With 1kV isolation, these dual output converters can be used for example in process control, instrumentation and logic circuits.
Features
- Unregulated dual outputs
- ±10% input range
- Dual outputs ±3.3 to ±24VDC
- SIP7 or DIP14 packages
- Industry standard pinout
- 1.0kVDC isolation
- -40°C to +85°C operating temperature
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
IA0305S | 1W | 2.97 to 3.63VDC | 5V, -5V | 0.1A, 0.1A | Datasheet | Stock | RFQ | |
IA0503S | 1W | 4.5 to 5.5VDC | 3.3V, -3.3V | 0.151A, 0.151A | Datasheet | Stock | RFQ | |
IA0505S | 1W | 4.5 to 5.5VDC | 5V, -5V | 0.1A, 0.1A | Datasheet | Stock | RFQ | |
IA0509S | 1W | 4.5 to 5.5VDC | 9V, -9V | 0.055A, 0.055A | Datasheet | Stock | RFQ | |
IA0512S | 1W | 4.5 to 5.5VDC | 12V, -12V | 0.042A, 0.042A | Datasheet | Stock | RFQ | |
IA0515S | 1W | 4.5 to 5.5VDC | 15V, -15V | 0.033A, 0.033A | Datasheet | Stock | RFQ | |
IA0524S | 1W | 4.5 to 5.5VDC | 24V, -24V | 0.021A, 0.021A | Datasheet | Stock | RFQ | |
IA1203S | 1W | 10.8 to 13.2VDC | 3.3V, -3.3V | 1.151A, 1.151A | Datasheet | Stock | RFQ | |
IA1205S | 1W | 10.8 to 13.2VDC | 5V, -5V | 0.1A, 0.1A | Datasheet | Stock | RFQ | |
IA1209S | 1W | 10.8 to 13.2VDC | 9V, -9V | 0.055A, 0.055A | Datasheet | Stock | RFQ | |
IA1212S | 1W | 10.8 to 13.2VDC | 12V, -12V | 0.042A, 0.042A | Datasheet | Stock | RFQ | |
IA1215S | 1W | 10.8 to 13.2VDC | 15V, -15V | 0.033A, 0.033A | Datasheet | Stock | RFQ | |
IA1224S | 1W | 10.8 to 13.2VDC | 24V, -24V | 0.021A, 0.021A | Datasheet | Stock | RFQ | |
IA2403S | 1W | 21.6 to 26.4VDC | 3.3V, -3.3V | 0.151A, 0.151A | Datasheet | Stock | RFQ | |
IA2405S | 1W | 21.6 to 26.4VDC | 5V, -5V | 0.1A, 0.1A | Datasheet | Stock | RFQ | |
IA2409S | 1W | 21.6 to 26.4VDC | 9V, -9V | 0.055A, 0.055A | Datasheet | Stock | RFQ | |
IA2412S | 1W | 21.6 to 26.4VDC | 12V, -12V | 0.042A, 0.042A | Datasheet | Stock | RFQ | |
IA2415S | 1W | 21.6 to 26.4VDC | 15V, -15V | 0.033A, 0.033A | Datasheet | Stock | RFQ | |
IA2424S | 1W | 21.6 to 26.4VDC | 24V, -24V | 0.021A, 0.021A | Datasheet | Stock | RFQ |
Environmental Compliance
Declarations of Conformity (DofC)
No resources yet.