XP Power

Redefining configurable power supplies

Complexity simplified

Unmatched flexibility

Industry-leading power density and control

FLXPro measures just 254mm x 89mm x 41mm yet delivers output power of 1.3kW at high line and 1kW at low line, with power densities up to 23.2W/in³. Its advanced design and high power density reduce end application size and complexity, while efficiencies up to 92% lower cooling needs and costs. In a compact, modular 1U package, it is engineered for demanding applications in medical, semiconductor and industrial equipment.

Up to four output modules with selectable outputs and a wide adjustment range offer unmatched flexibility, allowing users to tailor voltage levels from 9VDC to 66VDC and reconfigure settings live to match evolving system demands. Built with SiC/GaN technology and a fully digital architecture, FLXPro is ideal where space is tight, performance is critical, and control is essential.

Intelligent power without compromise

Smarter digital power in every slot

  • Delivers up to 1.3kW high line, 1kW low line in a 1U package

  • Modular 4-slot design with customer-selectable outputs

  • Programmable 9V–66V output with a wide adjustment range

  • ES1 isolated digital communication: PMBus over I²C

  • Real-time diagnostics and configurable alarms via iPSU Intelligent Power

  • Intuitive configuration, diagnostics and security via XPInsight UI

  • Black Box Snapshot for intelligent troubleshooting of shutdown events

  • Up to 92% efficiency for lower heat and energy costs

  • 2 x MOPP isolation, ITE safety standards and SEMI F47 compliance

Watch our 2-minute video to see the FLXPro in action

Build your ideal configurable, modular power supply

Use our step-by-step configuration tool to easily build and identify your exact power solution. We understand that flexibility is essential when fine-tuning your setup for peak system performance.

The gold standard in diagnostics

Advanced monitoring and controls for clear, actionable insights

FLXPro’s uniquely designed, fully digital architecture spans both input and output stages and is the backbone of our innovative iPSU Intelligent Power technology. This platform transforms real-time system data into actionable insights and empowers users to make fast, informed decisions. The Black Box Snapshot feature reduces troubleshooting time after shutdown events by recording in-depth system status at, and prior to, shutdown.

Our intuitive UI, XPInsight, streamlines system configuration, monitoring, and control. Advanced capabilities like graphing, datalogging, and managing simultaneous multi-unit control provide clear visibility and actionable information on system status, health, and setup.

Power that protects

ES1 isolated communications, secure multi-level password protection

FLXPro provides advanced communication and protection features via ES1 isolated digital communications and PMBus. This enables safe real-time monitoring, control, and datalogging while minimizing integration complexity. Secure multi-level password protection helps companies align with modern compliance and cybersecurity standards.

With comprehensive medical and ITE safety approvals including 2 x MOPP isolation, FLXPro is designed for demanding environments. It meets SEMI F47 standards and key immunity & emissions requirements.